CC1,0-TS-1,00M AU
-
Crimp contact
1423645
Crimp contact, contact diameter: 1 mm, turned, Pin, contact material: CuZn, contact surface: Ni/Au, connection cross section: 0.34 mm2 ... 1 mm2, AWG 22 ... 18