El contenido que está viendo se ha elaborado a la medida de México. Ver contenido de Estados Unidos | Seleccionar otro país

VC-AMS 6 - Contact insert
1854019

Contact insert, Range of articles: VARIOCON, color: light grey, number of positions: 6, min. conductor cross section: 0.14 mm2, max. conductor cross section: 1.5 mm2, rated voltage: 250, rated current: 10 A, Connection method: Screw connection, Connectors may only be connected/disconnected when under no load.

Product details









Compatible products



Your advantages

Proven COMBICON technology
Universal connection
Can be keyed to prevent incorrect connection