HC-Q 12-I-CT-M
-
Contact insert
1409422
Contact insert, number of positions: 12+PE, size: D7, Pin, Crimp connection, 400 V, 12 A, 0.14 mm2 ... 2.5 mm2
Product details
General | For D7 housing, CK1,6-ED crimp contacts (crimp contacts not supplied as standard) |
Assembly note | Connectors may be operated only when there is no load/voltage. |
Contact insert including IP65 sealing screw |
Product type | Contact insert with a fixed no. of positions |
Series | HC-Q |
Type | D7 |
Number of positions | 12 |
Connection profile | 12+PE |
Contact numbering | 1 - 12 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Height | 40.8 mm |
Mechanical characteristics | |
Contact diameter | 1.6 mm |
Connection technology | |
Connection technology | Crimp connection |
Conductor connection | |
Conductor cross section | 0.14 mm² ... 2.5 mm² |
Connection cross section AWG | 26 ... 14 |
Stripping length of the individual wire | 8 mm |
6 mm (2.5 mm²) |
Rated voltage (III/3) | 400 V |
Rated surge voltage | 6 kV |
Rated current | 12 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Contact material | Copper alloy |
Contact surface material | Ag (alternatively Au) |
Contact carrier material | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Item number | 1409422 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | AF7ABJ |
GTIN | 4046356701761 |
Weight per piece (including packing) | 13.8 g |
Weight per piece (excluding packing) | 13.8 g |
Customs tariff number | 85369085 |
Country of origin | IT |
ECLASS
ECLASS-13.0 | 27440205 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-D07-SP-RBK - Profile gasket 1419622
-
CK1,6-ED-0,37ST AG - Crimp contact 1663336
-
CK1,6-ED-0,50ST AG - Crimp contact 1663349
-
CK1,6-ED-0,75ST AG - Crimp contact 1663352
-
CK1,6-ED-1,00ST AG - Crimp contact 1663365
-
CK1,6-ED-1,50ST AG - Crimp contact 1663378
-
CK1,6-ED-2,50ST AG - Crimp contact 1663381
-
CK1,6-ED-ST-POF - Pin contact 1884995
-
CK1,6-ED-0,37M AG - Crimp contact 1266193
-
CK1,6-ED-0,50M AG - Crimp contact 1266195
-
CK1,6-ED-1,50M AG - Crimp contact 1266245
-
CK1,6-ED-0,75M AG - Crimp contact 1266450
-
CK1,6-ED-1,00M AG - Crimp contact 1266244
-
CK1,6-ED-2,50M AG - Crimp contact 1266247
-
CK1,6-ED-0,37ST AU - Crimp contact 1674901
-
CK1,6-ED-0,50ST AU - Crimp contact 1672453
-
CK1,6-ED-0,75ST AU - Crimp contact 1674914
-
CK1,6-ED-1,00ST AU - Crimp contact 1674888
-
CK1,6-ED-1,50ST AU - Crimp contact 1674875
-
CK1,6-ED-2,50ST AU - Crimp contact 1674927
-
CK1,6-ED-0,37M AU - Crimp contact 1266267
-
CK1,6-ED-0,50M AU - Crimp contact 1266270
-
CK1,6-ED-1,50M AU - Crimp contact 1266276
-
CK1,6-ED-0,75M AU - Crimp contact 1266272
-
CK1,6-ED-1,00M AU - Crimp contact 1266274
-
CK1,6-ED-2,50M AU - Crimp contact 1266278
-
CRIMPFOX-TC 4 - Crimping pliers 1212113
Your advantages
Can be keyed in seconds thanks to plastic profiles
16 coding options without loss of contact space
Contact insert including IP65 sealing screw
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520