HC-HV 16-EBUS
-
Contact insert
1773446
HEAVYCON female insert, for 690 V(III/3), with 16 N/O contacts and 2 switching contacts, screw connection
HEAVYCON female insert, for 690 V(III/3), with 16 N/O contacts and 2 switching contacts, screw connection
| General | For HEAVYCON-ADVANCE housing of type B24 and HEAVYCON housing of type HV10; when using a ferrule, the wire protection must be removed and a 10 mm long ferrule must be used. |
| Assembly note | When using a ferrule, the wire protection in the terminal point must be removed and a 10 mm long ferrule must be used. |
| Product type | Contact insert with a fixed no. of positions |
| Type | HV16 |
| Number of positions | 16 |
| Connection profile | 16+2+PE |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Width | 34 mm |
| Height | 34.6 mm |
| Length | 111 mm |
| Drill hole distance, horizontal | 104 mm |
| Mechanical characteristics | |
| Minimum housing height | 98 mm |
| Contact diameter | 2.5 mm |
| Connection technology | |
| Connection technology | Screw connection |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross-section | 0.5 mm² ... 2.5 mm² |
| Connection cross section AWG | 20 ... 14 |
| Tightening torque | 0.5 Nm |
| Stripping length of the individual wire | 7 mm (N/O contacts) |
| 7 mm (control contacts) | |
| Rated voltage (III/3) | 400 V (Power contacts wire-ground) |
| 250 V control contacts | |
| 690 V (Power contacts wire-ground) | |
| Rated voltage for power contacts | 400/690 V |
| Rated surge voltage | 6 kV (N/O contacts) |
| 4 kV (control contacts) | |
| Rated current | 16 A |
| Test voltage | 3 kV AC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PA |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Constructional and testing regulations | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 | |
| Tests | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 |
| Item number | 1773446 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Product key | AF7ABG |
| GTIN | 4017918144470 |
| Weight per piece (including packing) | 119 g |
| Weight per piece (excluding packing) | 119 g |
| Customs tariff number | 85389006 |
| Country of origin | DE |
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |