HC-B 24-EBUZZ
-
Contact insert
1647420
HEAVYCON female insert, B24 series, 24-pos., 2 spring-cage connections per contact
Product details
| General | For housing HC-B24 |
| Assembly note | For housing h ≥ 72 mm. Connectors may be operated only when there is no load/voltage. |
| For housings of type B16/B32. Connectors may only be actuated when there is no load/voltage. |
| Product type | Contact insert with a fixed no. of positions |
| Series | HC-B |
| Type | B24 |
| B48 | |
| Number of positions | 24 |
| Connection profile | 24+PE |
| Contact numbering | 1 - 24 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 34 mm |
| Height | 37.5 mm |
| Length | 111 m |
| Mechanical characteristics | |
| Minimum housing height | 72 mm |
| Connection technology | |
| Connection technology | Spring-cage connection |
| Conductor connection | |
| Conductor cross section | 0.14 mm² ... 2.5 mm² |
| Connection cross section AWG | 26 ... 14 |
| Stripping length of the individual wire | 10 mm ±1 mm |
| Rated voltage (III/3) | 500 V |
| Rated surge voltage | 6 kV |
| Rated current | 16 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Item number | 1647420 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Product key | AF7ABC |
| GTIN | 4017918969509 |
| Weight per piece (including packing) | 174.1 g |
| Weight per piece (excluding packing) | 174.1 g |
| Customs tariff number | 85369099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
Compatible products
-
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-CST - Coding element 1676857
-
HC-SMR-B24 - DIN rail mounting frame 1687985
-
HC-SMP 150-B24-AMQ - DIN rail mounting frame 1660944
-
HC-B 24-ANDOCK - Docking frame 1586141
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520