SACC-CI-M12FSX-8CON-L180
-
Contact carrier
1070606
Contact carrier, Ethernet CAT6A, 8-position, Socket, straight, M12, X-coding, THR solder connection, this item is expected to be lead-free from Q3 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
Notes on operation | The electrical and mechanical data specified assumes that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of pollution, the connector must be sealed using a protective cap >IP54. Influences arising from litz wires, cables, or PCB mounting must also be taken into consideration. Additional mechanical fixing of the PCB is required. |
Product type | Contact insert |
Application | Data |
Sensor type | Ethernet |
Number of positions | 8 |
Shielded | yes |
Coding | X |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 1.5 kV |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | > 100 MΩ |
Nominal voltage UN | 50 V AC |
60 V DC | |
Nominal current IN | 0.5 A |
Transmission characteristics (category) | CAT6A |
Connection method | THR solder connection |
Signal type/category | Ethernet CAT6A |
Material Contact carrier | PPA |
Material Contact | CuZn |
Material Contact surface | Ni/Au |
Flammability rating according to UL 94 | V0 |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | X |
Signal type/category | Ethernet CAT6A |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection | IP67 (when plugged in) |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-109 |
Delivery state | with assembly pad |
Item number | 1070606 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Product key | ABQAGS |
GTIN | 4055626749679 |
Weight per piece (including packing) | 4.48 g |
Weight per piece (excluding packing) | 3.86 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440223 |
ECLASS-15.0 | 27440223 |
ETIM
ETIM 9.0 | EC003557 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 426d35da-3915-4314-a808-4358a8a968e1 |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520