STG 4-VBST 4
-
Connector housing
3070419
Connector housing, depth: 45 mm, width: 24.4 mm, height: 15.7 mm, number of positions: 4, color: black
Connector housing, depth: 45 mm, width: 24.4 mm, height: 15.7 mm, number of positions: 4, color: black