SACB-C-H180-4/ 4 SCO P PUR/
-
Connector hood
1401391
Connector hood, application: Sensor/actuator box, connection method: M12 socket Plastic, number of slots: 4, slot assignment: single, status display: no; master cable connection: Pluggable screw connection 180°, PUR/PVC, cable length: 0.5 m ... 50 m, shielding: no
Product details
| Application | Sensor/actuator box |
| Number of slots | 4 |
| Nominal voltage UN | 120 V |
| Rated current, total | 10 A |
| Max. current carrying capacity per path | 2 A |
| Current carrying capacity per slot | 4 A |
| Conductor connection | |
| Sensor/actuator connection system | M12 socket |
| Connection method | Pluggable screw connection |
| Tightening torque, cover screw | 1 Nm |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = WH |
| 2 / 4 (A) = GN | |
| 3 / 4 (A) = YE | |
| 4 / 4 (A) = GY | |
| 1-4 / 1 (+ 120 V) = BN | |
| 1-4 / 3 (0 V) = BU | |
| 1-4 / 5 (PE) = GNYE | |
| Status display present | no |
| Width | 54 mm |
| Height | 25 mm |
| Length | 33.5 mm |
| Material Housing | PBT |
| Seal material | NBR |
| Material of contact, master cable side | CU alloy |
| Material of the contact carrier on the master cable side | PA |
| Material of contact surface, master cable side | Sn |
| Cable length | Free input (0.5 ... 50 m) |
| PUR/PVC black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 77.9 kg/km |
| UL AWM Style | 20549 |
| Number of positions | 7 |
| Shielded | no |
| Cable type | PUR/PVC black [PUR] |
| Conductor structure signal line | 19x 0.15 mm |
| AWG signal line | 22 |
| Conductor structure, voltage supply | 42x 0.15 mm |
| AWG power supply | 18 |
| Conductor cross section | 4x 0.34 mm² (Signal line) |
| 3x 0.75 mm² (power line) | |
| Wire diameter incl. insulation | 1.3 mm ±0.1 mm (Signal line) |
| 1.8 mm ±0.1 mm (power line) | |
| External cable diameter | 6.90 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | brown, blue, green/yellow, white, green, yellow, gray |
| Inner sheath thickness | ≥ 0.15 mm |
| Thickness, outer sheath | ≥ 0.38 mm |
| Overall twist | Wires twisted in layers |
| Nominal voltage, cable | 300 V |
| Test voltage | 2000 V |
| Minimum bending radius, fixed installation | 7.5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 52 mm |
| Smallest bending radius, movable installation | 69 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 69 mm, Traversing path: 2 m, Traversing rate: 2 m/s |
| Flame resistance | DIN EN 50265 |
| Resistance to oil | according to VDE 0472 Part 803 |
| Other resistance | Highly resistant to acids, alkaline solutions and solvents |
| Special properties | Silicone-free |
| Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| 80 °C (in acc. with UL) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 80 °C |
| Item number | 1401391 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Product key | AF3CBG |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440108 |
| ECLASS-15.0 | 27440108 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACB- 4X0,34/ 3X0,75-50,0 PUR - Master cable ring 1503328
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
SZK PZ2 VDE - Screwdriver 1206463
-
TSD 25 SAC - Torque screwdriver 1212315
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M 3NM - Torque screwdriver 1212225
-
SAC BIT HOOD-W 24 - Tool 1212486
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SF-BIT-PZ 2-50 - Screw insert 1212592
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520