IPD PL 5P2,5 F A5,0 PVC GY
-
Connecting cable
1526886
Connecting cable, product family: IPD/ Push-lock connection, number of positions: 4+PE, Socket, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 5 m, Socket straight, on free cable end
This product needs further products for operation.
Mandatory accessories
Product details
General | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Order information: | This item is also available with other cable lengths. For your specific requirements, please contact your local PHOENIX CONTACT subsidiary. |
Product type | Assembled installation cable |
Product family | IPD |
Number of positions | 5 |
Connection profile | 4+PE |
Position marking | 1, 2, 3, N, PE |
Number of connections per position | 1 |
Coding | P |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage (III/3) | 6 kV |
Rated current | 16 A (in accordance with IEC 61984 at 25 °C ambient temperature) |
Rated voltage (III/3) | 450 V (flexible installation) |
600 V (Fixed, protected installation) | |
Nominal voltage UN | 450 V AC/DC (flexible installation) |
600 V AC/DC (Fixed, protected installation) | |
Nominal current IN | 16 A (in accordance with IEC 61984 at 25 °C ambient temperature) |
Connection technology | |
Connection method On the field side | Push-lock connection |
Dimensional drawing |
|
Width | 32.5 mm |
Height | 32.1 mm |
Length | 91.6 mm |
Color (Housing) | light gray (RAL 7035) |
Material Housing | PA |
Material Seal | NBR |
Contact material | Cu |
Contact surface material | Ni/Ag/Sn |
Cable length | 5 m |
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter | Class 5 in accordance with IEC 60228 |
External cable diameter | 11.8 mm |
Position marking | 1, 2, 3, N, PE |
Single wire, color | Brown 1, black 2, gray 3, blue N, green-yellow PE |
Cable cross section | 2.5 mm² |
Material wire insulation | PVC |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 15 x D |
Ambient temperature (operation) | -30 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 70 °C (Cable, flexible installation) |
Mechanical data | |
Insertion/withdrawal cycles | 50 (IP66/IP68/IP69K) |
100 (IP66) |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (2 m / 24 h) | |
IP69K (Distance from the nozzle 150 mm) | |
Touch-proof when not plugged in (IP2X) | |
Impact strength | IK07 |
Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 70 °C (Cable, flexible installation) |
Ambient temperature (operation) (Cable, fixed installation) | -30 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) | -30 °C ... 100 °C (Plug) |
Temperature when conductor connected | -5 °C ... 50 °C |
Resistance to UV radiation | no |
Item number | 1526886 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | AF6NCA |
GTIN | 4063151996574 |
Weight per piece (including packing) | 1,333 g |
Weight per piece (excluding packing) | 1,218 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440604 |
ETIM
ETIM 9.0 | EC002587 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520