PACT RCP-D140-3M-UV
-
Coil
1058046
UV-resistant Rogowski coil, The Rogowski coil measures the AC current of rails and power lines.
Product details
Product type | Rogowski coil |
Measuring coil | |
Conductor structure signal line | 2x 0.22 mm (Signal (tinned)) |
1x 0.22 mm (Shielding (tinned)) | |
Insulation | double insulation |
Rated insulation voltage | 1000 V AC (rms CAT III) |
600 V AC (rms CAT IV) | |
Test voltage | 10.45 kV DC (60 s) |
Basic accuracy | <± 0.2 % |
General | |
Converter type | UV-resistant Rogowski coil |
Frequency | |
Designation | Measuring coil |
Frequency measuring range | 40 Hz ... 20000 Hz |
Position error | < 1 % |
Linearity error | 0.1 % |
Current transformer | |
Converter type | UV-resistant Rogowski coil |
Signal | |
Designation | Measuring coil |
Output signal (at 50 Hz) | 100 mV (no load, at 1,000 A) |
Output voltage (in no-load operation) | VOUT = M * dI/dt |
Output voltage (sinusoidal, in no-load operation) | 100 mV (VOUT = 2 * π * M * f * I (M = 0.318 μH; example: At 50 Hz; I = 1,000 A)) |
Measuring coil | |
Length | 450 mm |
Diameter | 8.3 mm ±0.2 mm |
Measuring coil when installed | |
Diameter | 140 mm |
Signal line | |
Length | 3 m |
Housing material | PC |
Coil material | Elastollan |
Ambient conditions | |
Measuring coil degree of protection | IP67 (not assessed by UL) |
Ambient temperature (operation) (Measuring coil) | -30 °C ... 80 °C (Measuring coil) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C (Measuring coil) |
Altitude | < 2000 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
UKCA | |
Certificate | UKCA-compliant |
CMIM | |
Certificate | CMIM-compliant |
Standards/regulations | IEC 61010-1 |
IEC 61010-2-032 |
Item number | 1058046 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 02 |
Product key | CMMA12 |
GTIN | 4055626699882 |
Weight per piece (including packing) | 222 g |
Weight per piece (excluding packing) | 222 g |
Customs tariff number | 90309000 |
Country of origin | IT |
ECLASS
ECLASS-13.0 | 27210992 |
ETIM
ETIM 9.0 | EC002498 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Frequently searched
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520