CES-LRG-BK-20 - Cable sleeve
0801631

Cable sleeve, large, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 19 mm ... 20 mm, material: NBR, color: black, length: 53 mm, width: 39 mm, height: 17 mm

Product details









Compatible products