US-WMT (10X4) YE CUS
-
Cable marker
0829960
Cable marker, Card, can be ordered: by card, yellow (RAL 1018), labeled according to customer specifications, cable diameter range: 0.6 ... 7 mm, mounting type: insert, Number of individual labels: 112, text field height: 4 mm, text field width: 10 mm
Product details
Compatible products
Your advantages
The US-WMT ... UniSheet labeling range includes markers for conductor marking with marking collars from the PATG/PATO ... system
Labeling service: Phoenix Contact can custom-label all UniSheet markers according to your requirements
The perforated marking strips are easy to separate and can be easily fitted
Labeled insert strips are simply inserted into the collars. This protects the marking against dirt.
The cards provide space for including function texts