G-INB-M16-S68N-PEPDS-LG - Cable gland
1415172

Cable gland, material for screw connection: PA, application: Standard, external cable diameter 4.5 mm ... 10 mm, shielding: no, connecting thread: M16 x 1.5, color: lightgray RAL 7035, with bend protection sleeve

Product details









Compatible products



Your advantages

Glow-wire test: 750°C
Weatherproof sealing material
Halogen-free