V-RC/TGUM 13/KVD 13/LBL 16+3
-
Cable connector
1000042
Cable connector, number of positions: 19, status display: no; master cable connection: M23 screw locking, shielding: no. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.
Product details
| Notes on operation | The connector is designed for use on sensor/actuator boxes with an M23 plug-in connection. |
| Number of positions | 19 |
| Dimensional drawing |
|
| Width | 26 mm |
| Height | 26 mm |
| Length | 69 mm |
| Material Housing | GD-Zn |
| Flammability rating according to UL 94 | V0 |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = 15 = WH |
| 1 / 2 (B) = 7 = GYPK | |
| 2 / 4 (A) = 5 = GN | |
| 2 / 2 (B) = 4 = RDBU | |
| 3 / 4 (A) = 16 = YE | |
| 3 / 2 (B) = 8 = WHGN | |
| 4 / 4 (A) = 3 = GY | |
| 4 / 2 (B) = 14 = BNGN | |
| 5 / 4 (A) = 17 = PK | |
| 5 / 2 (B) = 9 = WHYE | |
| 6 / 4 (A) = 2 = RD | |
| 6 / 2 (B) = 13 = YEBN | |
| 7 / 4 (A) = 11 = BK | |
| 7 / 2 (B) = 10 = WHGY | |
| 8 / 4 (A) = 1 = VT | |
| 8 / 2 (B) = 18 = GYBN | |
| 1-8 / 1 (+ 120 V) = 19 = BN | |
| 1-8 / 3 (0 V) = 6 = BU | |
| 1-8 / 5 (PE) = 12 = GNYE | |
| Nominal voltage UN | 150 V |
| Rated current, total | 10 A (with 1 mm² conductor cross-section) |
| Connection 2 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M23 |
| Insulating body | |
| Coding | N |
| Material (Insulating body) | PA 6.6 |
| Material (Contact) | CuZn |
| Material (Contact surface) | Ni/Au |
| Insertion/withdrawal cycles | 100 |
| Connection method | Solder cup |
| Contact switching type | Socket |
| Application | Signal |
| Number of positions | 19 |
| Direction of rotation | Standard |
| Connection profile | 16+3 |
| Number Contact (Contact group 1) | 3 |
| Diameter Contact (Contact group 1) | 1.5 mm |
| Litz wire cross-section min. Contact (Contact group 1) | 0.08 mm² |
| Litz wire cross-section max. Contact (Contact group 1) | 1 mm² |
| Rated current Contact (Contact group 1) | 10 A (for max. connection cross section) |
| Rated voltage Contact (Contact group 1) | 48 V AC |
| 74 V DC | |
| Rated surge voltage | 1.5 kV |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Number Contact (Contact group 2) | 16 |
| Diameter Contact (Contact group 2) | 1 mm |
| Litz wire cross-section min. Contact (Contact group 2) | 0.08 mm² |
| Litz wire cross-section max. Contact (Contact group 2) | 1 mm² |
| Rated current Contact (Contact group 2) | 8 A |
| Number Contact (Contact group 3) | 1 |
| Diameter Contact (Contact group 3) | 1.5 mm |
| Rated current Contact (Contact group 3) | 8 A |
| External cable diameter | 10 mm ... 14 mm |
| Connection method | M23 screw locking |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -20 °C ... 80 °C |
| Item number | 1000042 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 02 |
| Product key | ABRAFA |
| GTIN | 4017918399849 |
| Weight per piece (including packing) | 100 g |
| Weight per piece (excluding packing) | 95.757 g |
| Customs tariff number | 85369027 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 10.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | c2e6bbde-4537-411b-b72a-4d4efe387a2b |
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520