RF-16S1N8A8003
-
Cable connector
1613726
Cable connector, application: Feedback, signal, straight, Screw locking mechanism, M23, number of positions: 16, contact connection type: Socket, shielded: yes, cable diameter range: 9 mm ... 13.2 mm, number of positions: 16, connection method: Crimp connection, series: RF