SAC-4P-10,0-960/M12FS VA
   - 
  Bus system cable
    
      1431238
      
      
    
  
      Bus system cable, FOUNDATION Fieldbus (31.25 kbps), 3-position, PVC, orange RAL 2003, shielded, free cable end, on Socket straight M12, coding: A, cable length: 10 m
Product details
| General | Further products with variable cable type and variable cable length can be found in the accessories section | 
| Product type | Data cable preassembled | 
| Application | Process technology | 
| Sensor type | FOUNDATION Fieldbus | 
| Number of positions | 3 | 
| No. of cable outlets | 1 | 
| Shielded | yes | 
| Coding | A | 
| Insulation characteristics | |
| Overvoltage category | II | 
| Degree of pollution | 3 | 
| Bus system | FOUNDATION Fieldbus | 
| Signal type/category | FOUNDATION Fieldbus, 31.25 kbps | 
| Status display | no | 
| Status display present | no | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 48 V AC | 
| 60 V DC | |
| Nominal current IN | 4 A | 
| Transmission medium | Copper | 
| Transmission speed | 31.25 kbps | 
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 | 
| Flammability rating according to UL 94 | HB | 
| Seal material | NBR | 
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 (Socket) | BU (DATA-) | 
| 2 (Socket) | OG (DATA+) | |
| 3 (Socket) | SR (shield) | |
| Connection 1 | |
| Type | free cable end | 
| Connection 2 | |
| Type | free cable end | 
| Cable length | 10 m | 
| FOUNDATION Fieldbus orange [960] | |
| Dimensional drawing | 
                 | 
            
| Cable weight | 56.552 kg/km | 
| Number of positions | 2 | 
| Shielded | yes | 
| Cable type | FOUNDATION Fieldbus orange [960] | 
| Conductor structure | 2xAWG18/7 + 1xAWG20/7 | 
| Signal speed | 0.66 c | 
| Conductor structure signal line | 7x 0.40 mm | 
| AWG signal line | 18 | 
| Conductor cross section | 2x 0.75 mm² (Signal line) | 
| 1x 0.5 mm² (Drain wire) | |
| Wire diameter incl. insulation | 2.24 mm ±0.05 mm | 
| External cable diameter | 7.50 mm ±0.25 mm | 
| Outer sheath, material | PVC | 
| External sheath, color | orange RAL 2003 | 
| Conductor material | Tin-plated Cu litz wires | 
| Material wire insulation | PO (Signal line) | 
| Single wire, color | blue, orange | 
| Thickness, insulation | 0.50 mm | 
| Thickness, outer sheath | 1.00 mm | 
| Twisted pairs | 2 cores to the pair | 
| Overall twist | One pair with one drain wire and fillers for core | 
| Optical shield covering | 100 % | 
| Max. conductor resistance | ≤ 19.35 Ω/km (Signal line) | 
| 26 Ω/km (shield) | |
| Cable capacity | 147 pF/m (at 1 kHz, core/shield) | 
| ≤ 3.94 pF/m (capacitance unbalance) | |
| Working capacitance | 78 nF (at 1 kHz) | 
| Cable impedance | 100 Ω ±20 % (At 31.25 kHz) | 
| Nominal voltage, cable | 300 V | 
| Smallest bending radius, fixed installation | 75 mm | 
| Tensile strength | 260 N | 
| Shield attenuation | 3.00 dB/km (at 39 kHz) | 
| Flame resistance | UL 1685 (CSA FT 4) | 
| UL 1685 (vertical tray) | |
| UL 1666 (riser) | |
| Special properties | UL standards PLTC-ER and ITC | 
| Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) | 
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| IP68 | |
| IP69K | |
| Item number | 1431238 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | 02 | 
| Product key | AF1CCG | 
| GTIN | 4046356431712 | 
| Weight per piece (including packing) | 666.9 g | 
| Weight per piece (excluding packing) | 666.9 g | 
| Customs tariff number | 85444290 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27060307 | 
| ECLASS-15.0 | 27060307 | 
ETIM
| ETIM 9.0 | EC001855 | 
UNSPSC
| UNSPSC 21.0 | 26121600 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
 - 
    
      
SAC-4P-M12MR-M12FR FF VA/... - Bus system cable 1431393
 - 
    
      
SACC-M12MS-5CON-DM 5-8 SH VA - Connector 1440025
 - 
    
      
SACC-M12FS-5CON-DM 5-8 SH VA - Connector 1440041
 - 
    
      
SAC-4P-M12T/2XM12 FF VA - T distributor 1431416
 - 
    
      
SAC-4P-M12MS FF TR VA - Termination resistor 1431403
 - 
    
      
TSD 04 SAC - Torque screwdriver 1208429
 - 
    
      
TSD-M 1,2NM - Torque screwdriver 1212224
 - 
    
      
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
 - 
    
      
SAC BIT M12-W14 - Tool 1212513
 
PHOENIX CONTACT S.A de C.V.
        
        Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520