The Fieldline Extension AS-Interface gateway for PROFIBUS DP FLX ASI MA PB SF enables the simple integration of an AS-Interface network in a PROFIBUS DP system. The device has a rugged, high-grade steel housing with the IP20 degree of protection, and is intended for use in the control cabinet.
The gateway enables the operation of AS-Interface slaves with expanded addressing and is specified according to the AS-Interface specification 3.0.
The downward compatibility with AS-i slaves of older specifications is also given.
The connected AS-i slaves can be easily addressed through the AS-Interface gateway using the "Mode" and "Set" keys as well as a 7-segment display.
FLX ASI MA PB SF
-
AS-i gateway
2773597
AS Interface (AS-i) Gateway for PROFIBUS DP with standard function, IP20 degree of protection, as per AS-i specification 3.0
Free download available.
Downloads
Product details
Compatible products
Your advantages
For one or two AS-Interface networks
AS-Interface specification 3.0
IP20 degree of protection
Stainless steel housing