THERMOMARK E.WIRE SET US - Applicator set
1287046

Equipment set consisting of the E.WIRE applicator and the compatible THERMOMARK E.300 BASIC printing system for printing and applying movable E-WM... markers to wires and cables.

Product details









Compatible products



Your advantages

Maximum efficiency: time savings of up to 70% compared to manual printing and application processes
Consistently high level of efficiency over the entire working day through intuitive handling, which helps reduce costs
Planning accuracy with regard to productivity and quality: in the case of order peaks, productivity can be increased significantly using the same number of employees
Reduction in the number of user errors through intuitive step-by-step guidance along the entire identification process as well as automatic data processing from CAE systems and other popular file formats for data exchange
The continuous format means that one material can cover all wire and cable diameters ranging from 1.8 mm ... 5.6 mm (0.07" ... 0.22"). It is therefore not necessary to change materials
Easy and efficient handling, as the diameter of the cylindrical object is measured automatically and the size of the marker is optimally adjusted accordingly
Thanks to the three-sided printing and sliding action of the markers on the wires/cables, the marking is clearly visible once installed
Due to the triangular shape of the markers, different information can be printed on each of the three marking areas
The very strong heat-sealed joint ensures that the markers remain captive
The permanent identification of single-core wires, wires, cables, twisted cable bundles, and other cylindrical objects provides maximum flexibility
Thanks to the intuitive operating concept and symmetrical structure, the applicator can be used ergonomically by both right- and left-handed users
Quick and easy mounting of the applicator on the roll printer via hexagon screw
The applicator is connected via the D-SUB interface on the roll printer and is detected automatically by the software