This audible signal element is designed as a component of a modular signal tower. According to your requirements, a signal tower may comprise any combination of up to five signal elements. You may use up to five optical signal elements or up to four optical and one audible signal element. Only use an audible signal element as the top element. A bayonet locking system establishes the mechanical and electrical connection between the elements. Connection elements with spring-cage or screw connection can be used for electrical connection of the signal tower. Mounting elements for base or tube mounting can be used to mount the signal tower. Please note that PSD-S signal towers (70 mm diameter) are not mechanically compatible with PSD-S 50 signal towers (50 mm diameter).
PSD-S AE V15/1
-
Acoustic element
2700140
Voice output element, 24 V DC, max. 50 mp3 or wav files can be saved, max. 15 files can be controlled, black
Product details
Compatible products
Your advantages
Multilingual signaling thanks to voice output
Up to 50 mp3 or wav files can be saved
The volume can be set via configuration software
The volume can be set via potentiometer
The volume can be reduced using up to two control cables
Maximum volume of 88 dB(A)
Degree of protection: IP65, when mounted