The TRIO UPS module with integrated power supply is particularly space-saving: UPS module and power supply in one housing. Only one battery module is required to complete the UPS system.
Battery modules with lead AGM technology buffer failures lasting up to two hours with 5 A load current.
TRIO-UPS/1AC/24DC/ 5
-
Uninterruptible power supply
2866611
Uninterruptible power supply with integrated power supply unit. For lead AGM battery module MINI-BAT/24/DC/1.3 AH, QUINT-BAT/24DC 3.4 AH … 12 AH nominal capacity. Input: 1-phase, output: 24 V DC/5 A. Screw connection technology
Free download available.
Downloads
Product details
| DC operation | |
| Input voltage | 24 V DC |
| Nominal input voltage range | 100 V AC ... 240 V AC |
| Input voltage range | 85 V AC ... 264 V AC (Derating < 90 V AC: 2.5%V) |
| 100 V DC ... 350 V DC (UL508: 100 ... 250 V) | |
| Input voltage range AC | 85 V AC ... 264 V AC (Derating < 90 V AC: 2.5%V) |
| Input voltage range DC | 100 V DC ... 350 V DC (UL508: 100 ... 250 V) |
| Voltage type of supply voltage | AC/DC |
| Inrush current | < 44 A (< 1.3 A2s) |
| Inrush current integral (I2t) | < 1.3 A2s |
| AC frequency range | 45 Hz ... 65 Hz |
| Frequency range DC | 0 Hz |
| Mains buffering time | see diagram |
| Buffer period | 20 min (5 A) |
| Rotary selector switch | adjustable: 0.5 min; 1 min; 2 min; 3 min; 5 min; 10 min; 15 min; 20 min; PC-Mode |
| Current consumption | 0.95 A (230 V AC) |
| 1.1 A (230 V AC, maximum) | |
| 1.7 A (120 V AC) | |
| 1.8 A (120 V AC, maximum) | |
| Protective circuit | Transient surge protection; Varistor |
| Power factor (cos phi) | approx. 0.5 |
| Typical response time | 150 ms (230 V AC) |
| 200 ms (120 V AC) | |
| Input fuse | 6.3 A (slow-blow, internal) |
| Permissible backup fuse | B6 B10 B16 |
| Recommended breaker for input protection | 6 A ... 16 A (Characteristics B, C, D, K) |
| Efficiency | > 88 % (230 V AC, network operation) |
| > 86 % (120 V AC, network operation) | |
| > 86 % (Battery operation) | |
| Nominal output voltage | 24 V DC |
| Setting range of the output voltage (USet) | 22.5 V DC ... 29.5 V DC (Network operation; in the buffer mode, dependent on the battery voltage of 27.9 V DC ... 19.2 V DC) |
| Nominal output current (IN) | 5 A (-25 °C ... 55 °C) |
| Output current limit | max. 6 A (Mains operation) |
| Bridging time | 3600 s |
| Derating | 55 °C ... 70 °C (2.5 %/K) |
| Feedback voltage resistance | 35 V DC |
| Protection against overvoltage at the output (OVP) | < 35 V DC |
| Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
| Residual ripple | < 10 mVPP |
| Output power | 120 W |
| Nominal power | 120 W |
| Peak switching voltages nominal load | < 25 mVPP |
| Maximum no-load power dissipation | 2 W |
| Power loss nominal load max. | 16 W (230 V AC) |
| 20 W (120 V AC) | |
| Power dissipation battery operation | 4 W |
| Rise time | < 100 ms |
| Connection in parallel | yes, 2 |
| Connection in series | no |
| Mains operation | |
| Nominal output voltage | 24 V DC |
| Output voltage range | 22.5 V DC ... 29.5 V DC |
| Nominal output current (IN) | 5 A |
| Battery operation | |
| Nominal output voltage | 24 V DC |
| Output voltage range | 19.2 V DC ... 27.6 V DC (UOUT = UBAT - 0,5 V DC) |
| Nominal output current (IN) | 5 A |
| Signal | |
| Output voltage | + 24 V |
| Signal: Alarm | |
| Output description | Transistor switching output |
| Maximum switching voltage | ≤ 24 V |
| Output voltage | 24 V |
| Continuous load current | ≤ 200 mA |
| Signal: Battery charge | |
| Output description | Transistor switching output |
| Maximum switching voltage | ≤ 24 V |
| Output voltage | 24 V |
| Continuous load current | ≤ 200 mA |
| Signal: Battery mode | |
| Output description | Transistor switching output |
| Maximum switching voltage | ≤ 24 V |
| Output voltage | 24 V |
| Continuous load current | ≤ 200 mA |
| End-of-charge voltage | 25 V DC ... 30 V DC (Default 27.6 V DC) |
| Charging current | 1.5 A |
| Deep discharge protection | 18 V DC ... 21 V DC (Default 19.2 V DC) |
| Memory medium | external, battery 1.3 Ah / 3.4 Ah / 7.2 Ah / 12 Ah |
| Battery presence check/time interval | 60 s |
| Quality check of battery | 4 h ... 200 h (Default 12 h) |
| Charge characteristic curve | I/U characteristic curve |
| IQ technology | no |
| Temperature compensation | 0 mV/K ... 200 mV/K (42 mV/K by default) |
| Alarm signaling threshold | 18 V DC ... 30 V DC (Default 20.4 V DC) |
| Network management | No |
| Input | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Output | |
| Connection method | Screw connection |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Signal | |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Screw thread | M3 |
| Tightening torque, min | 0.5 Nm |
| Tightening torque max | 0.6 Nm |
| Interface | IFS (Interface system data port) |
| Types of signaling | LED |
| Signal output | |
| Status display | LED (green) |
| Note on status display | Mains voltage OK: Green LED, static at |
| Signal output: Alarm | |
| Status display | Alarm |
| Note on status display | Red LED, static at |
| Signal output: Battery charge | |
| Status display | Battery (battery charge) is being charged |
| Note on status display | Yellow LED, flashing |
| Signal output: Battery mode | |
| Status display | Battery operation (Battery Mode) |
| Note on status display | LED yellow, static at |
| Insulation voltage input/output | 4 kV (type test) |
| 2 kV (routine test) | |
| Insulation voltage output / PE | 500 V DC (routine test) |
| Insulation voltage input / PE | 2 kV AC (type test) |
| 2 kV AC (routine test) |
| IQ technology | no |
| MTBF (IEC 61709, SN 29500) | > 596000 h (40 °C) |
| Insulation characteristics | |
| Protection class | I |
| Degree of pollution | 2 |
| Width | 60 mm |
| Height | 130 mm |
| Depth | 118 mm |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 50 mm / 50 mm |
| Mounting type | DIN rail mounting |
| Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| Housing material | Metal |
| Housing material | Aluminum (AlMg3) / sheet steel, zinc-plated |
| Type of housing | Aluminum (AlMg3) + zinc-plated sheet steel, enclosed |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C (> 55° C derating : 2.5%/K) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Climatic class | 3K3 (in acc. with EN 60721) |
| Max. permissible relative humidity (operation) | 95 % (at 25 °C, non-condensing) |
| Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
| Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
| 15 Hz ... 150 Hz, 2.3g, 90 min. | |
| Rail applications | EN 50121-4 |
| Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
| Standard – Limitation of mains harmonic currents | EN 61000-3-2 |
| Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
| Standard – Protection against shock currents, basic requirements for protective separation in electrical equipment | EN 50178 |
| Standard – Safety extra-low voltage | EN 60950-1 (SELV) |
| EN 60204 (PELV) | |
| Standard - Safe isolation | DIN VDE 0100-410 |
| Shipbuilding approval | DNV GL (EMC B) |
| UL approvals | UL/C-UL listed UL 508 |
| UL/C-UL Recognized UL 60950-1 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| EMC requirements for noise emission | EN 61000-6-3 |
| EN 61000-6-4 | |
| EMC requirements for noise immunity | EN 61000-6-1 |
| EN 61000-6-2 | |
| Noise emission | |
| Standards/regulations | EN 55011 (EN 55022) |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Housing | Level 3 |
| Electrostatic discharge | |
| Contact discharge | 6 kV |
| Discharge in air | 8 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 2 GHz |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | 4 kV (level 4 - asymmetrical: conductor to ground) |
| Output | 2 kV (level 4 - asymmetrical: conductor to ground) |
| Signal | 1 kV (level 4 - asymmetrical: conductor to ground) |
| Comments | Criterion B |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | 4 kV (level 4 - asymmetrical: conductor to ground) |
| 2 kV (level 4 - symmetrical: conductor to conductor) | |
| Output | 2 kV (Level 3 - asymmetrical) |
| 1 kV (Level 3 - symmetrical) | |
| Signal | 2 kV (Level 3 - asymmetrical) |
| 1 kV (Level 3 - symmetrical) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Input/output/signal | Level 3 |
| Frequency range | 10 kHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Voltage dips | |
| Standards/regulations | EN 61000-4-11 |
| Emitted interference | |
| Standards/regulations | EN 61000-6-3 |
| Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Item number | 2866611 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CM |
| Product key | CMUT13 |
| GTIN | 4046356311809 |
| Weight per piece (including packing) | 1,108.8 g |
| Weight per piece (excluding packing) | 939 g |
| Customs tariff number | 85371091 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27040705 |
| ECLASS-15.0 | 27040705 |
ETIM
| ETIM 10.0 | EC000382 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
cUL Recognized
Approval ID: FILE E 211944UL Recognized
Approval ID: E211944IECEE CB Scheme
Approval ID: DE/PTZ/0053EAC
Approval ID: RU S-DE.BL08.W.00764IECEE CB Scheme
Approval ID: DE/PTZ/0053EAC
Approval ID: RU-DE.B.00184/20UL Listed
Approval ID: E123528cUL Listed
Approval ID: E123528KC
Approval ID: R-R-PCK-2866611| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 38bd1d00-5225-4075-acab-816c2885e6bf |
| EF3.1 Climate Change | |
| CO2e kg | 27.394 kg CO2e |
Compatible products
-
UPS-BAT/PB/24DC/1.2AH - Battery module 1274520
-
UPS-BAT/PB/24DC/4AH - Battery module 1274117
-
UPS-BAT/PB/24DC/7AH - Battery module 1274118
-
UPS-BAT/PB/24DC/12AH - Battery module 1274119
-
UPS-BAT/PB/24DC/20AH - Battery module 1348516
-
UPS-BAT/PB/24DC/40AH - Battery module 1354641
-
QUINT-BAT/24DC/ 3.4AH - Battery module 2866349
-
QUINT-BAT/24DC/ 7.2AH - Battery module 2866352
-
QUINT-BAT/24DC/12AH - Battery module 2866365
-
SI FORM C 15 A DIN 72581 - Fuse 0913676
-
SI FORM C 25 A DIN 72581 - Fuse 0913757
-
IFS-USB-PROG-ADAPTER - Programming adapter 2811271
-
QUINT-PS-ADAPTERS7/2 - Mounting adapter 2938206
-
UWA 182/52 - Mounting adapter 2938235
-
UTA 107 - DIN rail adapter 2853983
-
IFS-CONFSTICK-L - Memory block 2901103
-
IFS-CONFSTICK - Memory block 2986122
-
IFS-USB-DATACABLE - Data cable 2320500
Your advantages
Autonomous – in the event of AC mains failure the industrial PC continues operating without interruption
Time-saving – when the supply voltage is restored, the industrial PC starts automatically
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland