CSA
Approval ID: 13631IECEE CB Scheme
Approval ID: NL-34722_A1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
800 V | 32 A |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 30 A | 26 - 10 | ||
Multi-conductor connection | 600 V | 30 A | 26 - 14 | |
C | ||||
600 V | 30 A | 26 - 10 | ||
Multi-conductor connection | 600 V | 30 A | 26 - 14 |
KEMA-KEUR
Approval ID: 71-114072 REV.1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
800 V | 32 A |