CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 26 - 14 | ||
Use group C | ||||
150 V | 10 A | 26 - 14 | ||
Use group D | ||||
300 V | 10 A | 26 - 14 |
EAC
Approval ID: RU C-DE.BL08.B.00644VDE Gutachten mit Fertigungsüberwachung
Approval ID: 40042533Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 250 V | 10 A | 0.14 - 2.5 | |
Only rigid conductors | 250 V | 10 A | 0.14 - 4 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 26 - 14 | ||
PE connection | 26 - 14 | |||
Use group C | ||||
PE connection | 26 - 14 | |||
Use group D | ||||
300 V | 10 A | 26 - 14 | ||
PE connection | 26 - 14 |