QC 1/ 3-ST-5,08 - PCB connector
1883268

Pictogram product line COMBICON Connectors M
Pictogram cross section 1 mm2
Pictogram connection method Displacement connection
Pictogram type of packaging packed in cardboard

PCB connector, nominal cross section: 1 mm2, color: green, nominal current: 10 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Socket, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: QC 1/..-ST, pitch: 5.08 mm, connection method: Displacement connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products




Your advantages

Connection without conductor pretreatment for huge time savings
Can be combined with the MSTB 2,5 range