CSA
Approval ID: 13631IECEE CB Scheme
Approval ID: NL-39955/A1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
32 V | 500 A | - 4 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 30 A | 26 - 10 | ||
C | ||||
300 V | 30 A | 26 - 10 | ||
F | ||||
500 V | 30 A | 26 - 10 | ||
D | ||||
600 V | 5 A | 26 - 10 |
KEMA-KEUR
Approval ID: 71-119849Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 32 A | - 4 |