QTTCB 1,5 BU - Double-level terminal block
3205129

cross section
pitch
Flow Pictogram
voltage Pictogram

Double-level terminal block, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Quick connection, 1st and 2nd level, Rated cross section: 1.5 mm2, cross section: 0.25 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Fast conductor connection thanks to the elimination of conductor pretreatment
Large-area, gas-tight contact thanks to the automated cutting of the wire insulation
High contact quality and vibration resistance thanks to the use of high-quality spring contact material
Secure wiring thanks to lockable swivel lever
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
High space savings thanks to the compact integration of two separate circuits in a single terminal block