CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 24 - 4 | ||
C | ||||
300 V | 10 A | 24 - 4 | ||
D | ||||
600 V | 5 A | 24 - 4 |
IECEE CB Scheme
Approval ID: DE1-62997Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 68 A | 0.5 - 16 |
EAC
Approval ID: RU C-DE.BL08.B.00644VDE Zeichengenehmigung
Approval ID: 40050357Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 68 A | 0.5 - 16 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 24 - 4 | ||
C | ||||
300 V | 10 A | 24 - 4 | ||
D | ||||
600 V | 5 A | 24 - 4 |