The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

PTI 2,5-L - Installation level terminal block
3213951

Installation level terminal block, nom. voltage: 400 V, nominal current: 24 A, Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Double function shafts on all levels