The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

UT 4-TWIN-MT BU - Knife-disconnect terminal block
3073018

Knife-disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Double bridge shaft enables individual potential distribution and supply
Compact design and high current carrying capacity of 20 A