The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

P-FU 5X20-5 - Fuse plug
3209235

Fuse plug, Suitable for terminal blocks with a width of 5.2 mm and above with TG zone, nom. voltage: 400 V, nominal current: 6.3 A, connection method: Plug-in connection, fuse type: G / 5 x 20, mounting type: Plug-in mounting, color: black

Product details









Your advantages

Large-surface labeling option
Versions with bipolar error display
Test contacts on both sides of the fuse
Can be used for overload/short-circuit protection