cULus Recognized
Approval ID: E335024-20170228Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
56.5 V | 1.75 A |
The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country
RJ45 male insert, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Metal, connection method: Insulation displacement connection, connection cross section: AWG 26- 24, cable outlet: straight, Ethernet
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
56.5 V | 1.75 A |