This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 3.01, Order No. 2252
Product type
Data connector (cable side)
Type
RJ45
Sensor type
Ethernet
Number of positions
8
Connection profile
RJ45
No. of cable outlets
1
Shielded
yes
Cable outlet
angled
Insulation characteristics
Overvoltage category
I
Degree of pollution
2
Rated voltage (III/3)
72 V (DC)
Rated current
1.75 A
Frequency range
to 100 MHz
Transmission medium
Copper
Transmission speed
1 Gbps
Transmission characteristics (category)
CAT5
Transmission speed
1 Gbps
Power transmission
PoE++ in accordance with: IEEE 802.3bt
Connection technology
Connection method
IDC fast connection
Connection technology
QUICKON connection
Connection cross section AWG
26 ... 24 (solid)
26 ... 24 (flexible)
Conductor cross section
0.14 mm² ... 0.23 mm² (solid)
0.14 mm² ... 0.25 mm² (flexible)
Width
22 mm
Height
50 mm
Length
80 mm
Flammability rating according to UL 94
V0
Seal material
NBR
Housing material
Metal
Housing surface material
nickel-plated
External cable diameter
5.5 mm ... 10 mm
External cable diameter
5.5 mm ... 10 mm
Cable cross section
0.14 mm²
Mechanical data
Insertion/withdrawal cycles
≥ 750
Ambient conditions
Degree of protection
IP65/IP67
Ambient temperature (operation)
-40 °C ... 70 °C
Ambient temperature (storage/transport)
-40 °C ... 70 °C
Ambient temperature (assembly)
-10 °C ... 40 °C
Item number
1422662
Packing unit
1 pc
Minimum order quantity
1 pc
Note
Made to order (non-returnable)
Sales key
*****
Product key
ABNOAA
GTIN
4055626311319
Weight per piece (including packing)
106 g
Weight per piece (excluding packing)
95.579 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-13.0
27440290
ECLASS-15.0
27440290
ETIM
ETIM 9.0
EC002943
UNSPSC
UNSPSC 21.0
39121400
cULus Recognized
Approval ID: E335024-20170228
Approval Specification Data
Nominal voltage UN
Nominal current IN
Cross section AWG
Cross section mm2
keine
56.5 V
1.75 A
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.