Cutting tool - CF CRIMPHANDY CUTTER
1212520

Cutting unit, for CF CRIMPHANDY, for stranded copper wires from 0.5 mm2 ... 1.5 mm2, incl. receptacle tray


Product Details




Product type Cutting tools

Item number 1212520
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BG
Product Key BH323Z
Catalog Page Page 440 (C-3-2019)
GTIN 4046356589529
Weight per Piece (including packing) 144.8 g
Weight per Piece (excluding packing) 129 g
Customs tariff number 84679900
Country of origin DE


ECLASS

ECLASS-9.0 17139201
ECLASS-10.0.1 17139201
ECLASS-11.0 17130192

ETIM

ETIM 8.0 EC002778

UNSPSC

UNSPSC 21.0 27111500

EAC

Approval ID: RU C-DE.AI30.B.01549

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”