RC-15P2200 - Crimp contact
1627292

Crimp contact, Pin, turned, contact diameter: 1.5 mm, crimp range: 0.08 mm2 ... 0.22 mm2, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1245475

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring