The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

CRIMPTOOL-TC/0,06...2,50QMM - Crimping pliers with digital display
1634155

Crimping pliers for turned crimp contacts Ø 0.6 mm/Ø 0.8 mm/Ø 1 mm/Ø 1.5 mm/Ø 2 mm, litz wire cross-section: 0.06 mm2 ... 2.5 mm2. The locators and positioning pins to be used (see crimping pliers instructions) are included in the scope of supply.

Product details








Compatible products