BC 161,6 DKL S TRANS WH
-
Housing cover
1252988
DIN rail housing for use in distribution boards in accordance with DIN 43880, transparent hinged cover, can be sealed, width: 161.6 mm, height: 45 mm, depth: 8 mm, color: transparent
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Cover |
Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
Housing series | BC |
Product family | BC 161,6.. |
Number (Connection openings) | 0 |
Ventilation openings present | no |
Width | 161.6 mm |
Height | 45 mm |
Depth | 8 mm |
Color (Housing cover) | transparent |
Color (Insertion plate) | traffic white (RAL 9016) |
Material | PC |
Flammability rating according to UL 94 | V0 |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 95 % |
Type of PCB mount | Latching |
Mounting type | can be swiveled and sealed |
Item number | 1252988 |
Packing unit | 10 pc |
Minimum order quantity | 500 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | ACHBAB |
GTIN | 4063151362584 |
Weight per piece (including packing) | 34.66 g |
Weight per piece (excluding packing) | 33.369 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190603 |
ECLASS-15.0 | 27190603 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
BC 161,6 OT U11 HS 4C 90 KMGY - Upper housing part 1756994
-
BC 161,6 OT U11 BK VPE80 - Upper housing part 1006944
-
BC 161,6 OT 212122 KMGY VPE80 - Upper housing part 1015337
-
BC 161,6 OT 222121 BK - Upper housing part 1046793
-
BC 161,6 OT 020222 GY7035 - Upper housing part 1048934
-
BC 161,6 OT 121222 BK VPE80 - Upper housing part 1059320
-
BC 161,6 OT 202220 KMGY VPE80 - Upper housing part 1074661
-
BC 161,6 OT 120002 KMGY - Upper housing part 1080054
-
BC 161,6 OT 110202 KMGY VPE80 - Upper housing part 1080949
-
BC 161,6 OT 120202 KMGY MOQ100 - Upper housing part 1087950
-
BC 161,6 OT 1C1C2C2C1C1C KMGY - Upper housing part 1096568
-
BC 161,6 OT 220222 KMGY MOQ100 - Upper housing part 1126202
-
BC 161,6 OT 110212 KMGY MOQ100 - Upper housing part 1153038
-
BC 161,6 OT 0C20C20C2 KMGY - Upper housing part 1218565
-
BC 161,6 OT 0C20C20C2 WH - Upper housing part 1252986
-
BC 161,6 OT 112111 KMGY - Upper housing part 1255434
-
BC 161,6 OT 212121 KMGY VPE80 - Upper housing part 1300089
-
BC 161,6 OT 2P2K1P0C1D1K KMGY - Upper housing part 1335979
-
BC 161,6 OT 112222 BK - Upper housing part 1389116
-
BC 161,6 OT 000000 BK MOQ100 - Upper housing part 1454292
-
BC 161,6 OT 212222 BK - Upper housing part 1684635
-
BC 161,6 OT 212121 BK - Upper housing part 1760654
-
BC 161,6 OT 000020 KMGY - Upper housing part 2201450
-
BC 161,6 OT 002000 KMGY - Upper housing part 2201451
-
BC 161,6 OT 000022 KMGY - Upper housing part 2201454
-
BC 161,6 OT 0C0C0C0C22 KMGY - Upper housing part 2201455
-
BC 161,6 OT U22 KMGY VPE80 - Upper housing part 2201599
-
BC 161,6 OT U22 BK - Upper housing part 2201665
-
BC 161,6 OT 000C0C22 KMGY - Upper housing part 2201678
-
BC 161,6 OT 212121 KMGY - Upper housing part 2201869
-
BC 161,6 OT 112122 KMGY - Upper housing part 2201881
-
BC 161,6 OT 111122 KMGY - Upper housing part 2201919
-
BC 161,6 OT 100202 KMGY - Upper housing part 2201976
-
BC 161,6 OT 111112 BK - Upper housing part 2201977
-
BC 161,6 OT 111121 KMGY - Upper housing part 2201982
-
BC 161,6 OT 210021 KMGY - Upper housing part 2201984
-
BC 161,6 OT 101111 KMGY MOQ100 - Upper housing part 2202201
-
BC 161,6 OT 102222 KMGY MOQ100 - Upper housing part 2202202
-
BC 161,6 OT 020001 KMGY MOQ100 - Upper housing part 2202224
-
BC 161,6 OT 001101 KMGY - Upper housing part 2202284
-
BC 161,6 OT 001112 KMGY MOQ100 - Upper housing part 2202287
-
BC 161,6 OT 221111 KMGY MOQ100 - Upper housing part 2202300
-
BC 161,6 OT 101100 KMGY VPE80 - Upper housing part 2202324
-
BC 161,6 OT 112122 KMGY MOQ100 - Upper housing part 2202326
-
BC 161,6 OT 121222 KMGY MOQ100 - Upper housing part 2202355
-
BC 161,6 OT 000C020 KMGYMOQ100 - Upper housing part 2202372
-
BC 161,6 OT 2C2C2C2C0C0C KMGY - Upper housing part 2202501
-
BC 161,6 OT 111112 KMGY - Upper housing part 2202638
-
BC 161,6 OT U11 BK - Upper housing part 2202833
-
BC 161,6 OT 000000 KMGY MOQ100 - Upper housing part 2202926
-
BC 161,6 OT 111101 KMGY - Upper housing part 2203095
-
BC 161,6 OT 020202 KMGY - Upper housing part 2203502
-
BC 161,6 OT 012122 KMGY - Upper housing part 2203722
-
BC 161,6 OT U11 KMGY - Upper housing part 2278513
-
BC 161,6 OT U22 KMGY - Upper housing part 2278526
-
BC 161,6 UT HBUS KMGY - Mounting base housing 1227345
-
BC 161,6 UT HBUS BK - Mounting base housing 2278500
-
BC 161,6 UT HBUS GY7021 - Mounting base housing 1560324
-
BC 161,6 UT HBUS FS BK VPE80 - Mounting base housing 2200072
-
HBUS8 161,6-8P-1S BK - DIN rail bus connector 1249066
-
HBUS 161,6-16P-1S BK - DIN rail bus connector 2278555
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-2,54 - Pin strip 1252180
-
PSTD 0,65X0,65/9-2,54 - Pin strip 2200700
-
PSTD 0,65X0,65/9-3IS-2,54 - Pin strip 1252178
-
PSTD 0,65X0,65/18-3IS-2,54 - Pin strip 2202993
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
-
KP BC K4 C2 P5 - Membrane keypad 1337341
-
KP BC K6 C2 P7 - Membrane keypad 1337344
-
BC 161,6 PLATE KMGY - Insertion plate 1150589
-
BC 17,6 HS 90 AL - Heatsink 1754308
-
BC 35,6 HS 90 AL - Heatsink 1754330
-
BC 35,6 HS 45 AL - Heatsink 1754304
-
BC 53,6 HS 90 AL - Heatsink 1754315
-
BC 53,6 HS 45 AL - Heatsink 1754311
-
SHS M2,5X6 TX8 - Screw set 1756991
Your advantages
Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Available in overall widths from 1 ... 9 width units (17.8 mm ... 161.6 mm)
Compliant with DIN EN 43880
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland