ME 22,5 UTG GYBN
   - 
  Mounting base housing
    
      2896597
      
      
    
  
      DIN rail housing, Lower housing part with metal foot catch, tall design, without vents, width: 22.6 mm, height: 99 mm, depth: 107.3 mm, color: grey brown (similar RAL 8019), cross connection: without bus connector, number of positions cross connector: not relevant
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
| Assembly note | Please observe the application note in the download area. | 
| Recommendation | Material of contact pads for bus connector, galvanic gold (hard gold) | 
| Housing type | DIN rail housing | 
| Housing series | ME | 
| Type | Lower housing parts without vents, housing cover necessary to complete the module | 
| Ventilation openings present | no | 
| Dimensional drawing |  | 
| Width | 22.6 mm | 
| Height | 99 mm | 
| Depth | 107.3 mm | 
| Depth from top edge of DIN rail | 100.7 mm | 
| Depth from top edge of DIN rail to support point on upper part | 68.5 mm | 
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm | 
| Color | grey brown (RAL 8019) | 
| Flammability rating according to UL 94 | V0 | 
| CTI according to IEC 60112 | 600 | 
| Housing material | PA | 
| Surface characteristics | untreated | 
| Power dissipation single housing for 20 °C | |
| Ambient temperature | 20 °C | 
| Reduction factor | 1 | 
| Mounting position | vertical | 
| Power dissipation | 5.7 W | 
| Power dissipation single housing for 30 °C | |
| Ambient temperature | 30 °C | 
| Reduction factor | 0.91 | 
| Mounting position | vertical | 
| Power dissipation | 5.2 W | 
| Power dissipation single housing for 40 °C | |
| Ambient temperature | 40 °C | 
| Reduction factor | 0.81 | 
| Mounting position | vertical | 
| Power dissipation | 4.6 W | 
| Power dissipation single housing for 50 °C | |
| Ambient temperature | 50 °C | 
| Reduction factor | 0.7 | 
| Mounting position | vertical | 
| Power dissipation | 4 W | 
| Power dissipation single housing for 60 °C | |
| Ambient temperature | 60 °C | 
| Reduction factor | 0.57 | 
| Mounting position | vertical | 
| Power dissipation | 3.25 W | 
| Power dissipation single housing for 70 °C | |
| Ambient temperature | 70 °C | 
| Reduction factor | 0.49 | 
| Mounting position | vertical | 
| Power dissipation | 2.8 W | 
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 | 
| Frequency | 10 - 150 - 10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) | 
| Acceleration | 2g (58.1 Hz ... 150 Hz) | 
| Test duration per axis | 2.5 h | 
| Test directions | X-, Y- and Z-axis | 
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 | 
| Temperature | 850 °C | 
| Time of exposure | 30 s | 
| Thermal stability / ball thrust test | |
| Specification | IEC 60695-10-2:2014-02 | 
| Temperature | 125 °C | 
| Test duration | 1 h | 
| Force | 20 N | 
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60998-1:2002-12 | 
| Height of fall | 50 cm | 
| Frequency | 10 | 
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 | 
| Pulse shape | Half-sine | 
| Acceleration | 15g | 
| Shock duration | 11 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 | 
| Ambient conditions | |
| Max. IP code to attain | IP20 | 
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) | 
| Ambient temperature (storage/transport) | -40 °C ... 55 °C | 
| Ambient temperature (assembly) | -5 °C ... 100 °C | 
| Relative humidity (storage/transport) | 80 % | 
| Number of PCB holders | 1 | 
| Type of PCB mount | Insertion (optional latching by PCB stop) | 
| Thickness of the PCB | 1.4 mm ... 1.8 mm | 
| Mounting type | DIN rail mounting | 
| Type of packaging | packed in cardboard | 
| Outer packaging type | Carton | 
| Item number | 2896597 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 250 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | AC | 
| Product key | ACHAAA | 
| GTIN | 4046356119238 | 
| Weight per piece (including packing) | 44.21 g | 
| Weight per piece (excluding packing) | 38 g | 
| Customs tariff number | 85472000 | 
| Country of origin | DE | 
UNSPSC
| UNSPSC 21.0 | 31261501 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Can be mounted on the DIN rail
        With integrated or DIN-rail-mountable bus connector as an option
        PHOENIX CONTACT (Ireland) Ltd
        
        C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland