Shield connection clamp - ME-SAS
2853899

Shield connection clamp for terminal points starting from 2.5 mm2


Product Details




Product type Mounting material
Housing type DIN rail housing
Housing series ME

Clamping range of the strain relief clip ø 6.00 mm ... 10.00 mm

Color silver
Surface characteristics galvanized
Housing material Steel

Mounting type Screw mounting

Item number 2853899
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key AC
Product Key ACHADZ
Catalog Page Page 391 (NTK-2014)
GTIN 4017918178642
Weight per Piece (including packing) 6.33 g
Weight per Piece (excluding packing) 6.33 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

Safe discharge of interference signals
Low transfer impedance due to large-surface shield connection
Convenient mounting of the cable shielding