Fully hard metal chisel, 1 cutting edge, cutting width: 1.5 mm
Plotter and engraver
Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.
Marker pen, incl. adapter, ink tank and reservoir, 0.5 mm nib
Accessories for plotters with engraving unit
Engraving tool, with a point angle of 15°, point diameter: 0.4 mm
Engraving stylus set, graver with a point angle of 15°, point diameter: 0.2 mm, 0.3 mm, 0.4 mm, 0.5 mm, 0.7 mm, 1.0 mm
Fully hard metal milling cutter, 2 cutting edges, milling width: 1.0 mm
Engraving unit, weight: 7.6 kg, length: 0.35 m, width: 250 mm
Tool magazine insert, replacement tool receptacle for the tool magazine
Engraving tool, with a point angle of 15°, point diameter: 0.2 mm
Fully hard metal milling cutter, 2 cutting edges, milling width: 3.0 mm
Your advantages
- Easy operation of the plotter with the PROJECT complete marking software
- Fast startup with a USB and Centronics interface
- User-friendly: clear operation with just four keys
The plotter with engraving unit
The plotter with engraving unit is the ideal marking system for use in workshops.
You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.
Create durable markings for aggressive environments.