Accessories for plotters with engraving unit
Plotter and engraver
Our plotter marks high-quality marking materials to create durable markings. Simply switching the standard plotter head with the engraving unit converts the plotter into an engraving system. Markings created with this system are very durable even under extreme conditions.
Depth regulation sleeve for CMS-GRAV-PGS, material: Polished chrome-plated brass, inner diam. opening: 11.5 mm, outer diam. opening: 15 mm
Plastic magazine for CMS-P1 plotter. To accommodate 2 Entrelec sheets RC55-85, RC410-810, RTC610/810/1010
Plastic magazine for CMS-P1 plotter. Accepts 20 strips LBHZ conducter markers
Adapter plate for WMU magazines, for using the universal frame CMS-WMU with the magazine inserts of the CMS-MCP 3 plotter
Control unit for ENGRAVING UNIT and P1 ENGRAVING UNIT engraving systems
Fully hard metal milling cutter, 2 cutting edges, milling width: 0.4 mm
Replacement connection cable between extraction unit and control unit
Plastic magazine for CMS-P1 plotter. To accept 3 Wieland sheets, type 50, 51, 60, 63, 67, 68, 69 or 80
Vacuum unit, suction capacity: 7.4 m3/h, motor capacity: 0.37 kW, operating voltage: 230 V AC, 50 Hz
Your advantages
- Easy operation of the plotter with the PROJECT complete marking software
- Fast startup with a USB and Centronics interface
- User-friendly: clear operation with just four keys
The plotter with engraving unit
The plotter with engraving unit is the ideal marking system for use in workshops.
You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.
Engraved labels can be used, for example, to mark cables that are laid in the ground.
Create durable markings for aggressive environments.