CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
300 V | 20 A | 28 - 12 |
IECEE CB Scheme
Approval ID: NL-83812Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 24 A | 0.2 - 2.5 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 20 A | 30 - 12 | ||
Use group C | ||||
300 V | 20 A | 30 - 12 | ||
Use group D | ||||
600 V | 5 A | 30 - 12 |
KEMA-KEUR
Approval ID: 71-125614Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 24 A | 0.2 - 2.5 |
LR
Approval ID: LR2041789TA-02BV
Approval ID: 07774/E0 BVDNV
Approval ID: TAE00001CTcUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
300 V | 20 A | 30 - 12 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
300 V | 20 A | 30 - 12 |