ZB 5,QR:FORTL.ZAHLEN - Zack marker strip
1050020

Zack marker strip, Strip, white, Printed vertically: consecutive numbers 1 ... 10, 11 ... 20, etc. up to 491 ... 500, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 10, text field height: 10.5 mm, text field width: 5.15 mm

Product details








Compatible products


Your advantages

Other pitches available on request
Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
The multi-section marking strips are easy to fit and can be easily separated if required
The ZB zack marker strip system is a marking solution for modular terminal blocks and electronics modules with tall marker grooves
Unmarked marking strips can be custom-labeled with a plotter or by hand