CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 20 A | 28 - 12 | ||
C | ||||
600 V | 20 A | 28 - 12 |
IECEE CB Scheme
Approval ID: DE1-66179_A1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
800 V | 24 A | 0.2 - 2.5 |
NK
Approval ID: 09 ME 140VDE Zeichengenehmigung
Approval ID: 40009033Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
800 V | 24 A | 0.2 - 2.5 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 20 A | 28 - 12 | ||
C | ||||
600 V | 20 A | 28 - 12 |
ATEX
Approval ID: KEMA00ATEX2052UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 550 V | 20.5 A | 0.08 - 2.5 | |
Only rigid conductors | 550 V | 26.5 A | 0.08 - 4 |
IECEx
Approval ID: IECEx KEM 06.0051UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 550 V | 20.5 A | 0.08 - 2.5 | |
Only rigid conductors | 550 V | 26.5 A | 0.08 - 4 |