VS-PPC-C1-SCRJ-MNNA-PG9-A3C-C
-
FO connectors
1608045
FO connectors, degree of protection: IP65/IP67, number of positions: 2, MM, material: Metal, connection method: Push-Pull, cable outlet: straight, color: silver
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.4 Connectors for outside environment (optical fibre) and chapter 13 Application specific Cabling and Interconnection Technology (AIDA) |
Product type | Data connector (cable side) |
Type | SC-RJ |
Number of positions | 2 |
Connection profile | SCRJ |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Attenuation | ≥ 2 dB (Insertion attenuation) |
Transmission medium | FO |
Transmission characteristics (category) | MM |
Connection technology | |
Connection method | Push-Pull |
Width | 22 mm |
Height | 30 mm |
Length | 62.5 mm |
Color | silver |
Material | Metal |
Flammability rating according to UL 94 | V0 |
Ferrule material | Copper alloy |
Housing material | Metal |
Housing surface material | nickel-plated |
Cable seal material | TPE |
O-ring material | NBR |
Cable type | Plastic-coated fiber |
External cable diameter | 6.5 mm ... 9.5 mm |
Wire diameter | 2.2 mm |
Individual wire diameter | 2.2 mm |
Resistance to oil | yes |
Flame resistance | yes |
FO cable | |
Number of fibers | 2 |
Fiber | 200/230 µm |
Fiber type | PCF |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Attenuation | ≥ 2 dB (Insertion attenuation) |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Ambient temperature (assembly) | 0 °C ... 50 °C |
Resistance to oil | yes |
Flame resistance | yes |
Resistance to oil | yes |
Standards/specifications | IEC PAS 61076-3-117 |
Item number | 1608045 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNOBA |
Product key | ABNOBA |
GTIN | 4046356131711 |
Weight per piece (including packing) | 74,8 g |
Weight per piece (excluding packing) | 70,84 g |
Customs tariff number | 85367000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440290 |
ECLASS-15.0 | 27440290 |
ETIM
ETIM 9.0 | EC002943 |
UNSPSC
UNSPSC 21.0 | 43223300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
SCIP | f19f0730-faff-49ed-9cf9-80d90c48c1e1 |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem