PSM-HCS-KONFTOOL/SC-RJ
-
Assembly tool
2708876
HCS assembly kit for SC-RJ quick mounting connectors, including stripping blade, stripping pliers, aramide yarn scissors, fiber stripper, microscope, fiber cleaving tool for standard HCS and HCS GI fibers, two SC-RJ connectors for standard HCS fiber, and documentation
Product details
Product type | Assembly tool |
Width | 380 mm |
Height | 300 mm |
Depth | 75 mm |
Color | black |
Housing material | Plastic |
FO cable | |
Transmission medium | FO |
Item number | 2708876 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNIEY |
Product key | ABNIEY |
Catalog page | Page 385 (C-2-2019) |
GTIN | 4046356041539 |
Weight per piece (including packing) | 2.132 g |
Weight per piece (excluding packing) | 2.132 g |
Customs tariff number | 82060000 |
Country of origin | DE |
ECLASS
ECLASS-15.0 | 21049090 |
ECLASS-15.0 | 21049090 |
ETIM
ETIM 9.0 | EC011823 |
UNSPSC
UNSPSC 21.0 | 26121650 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSM-HCS-CLEAVETOOL/B-FOC - Assembly tool 2708478
-
PSM-HCS-CLEAVETOOL/SCRJ - Assembly tool 2313122
-
VS-PPC-C1-SCRJ-MNNA-PG9-A3C-C - FO connectors 1608045
-
PSM-ARAMID-CUTTER - FO accessories 2744872
-
PSM-FO-COATING-STRIP 0.3MM - FO accessories 2744885
-
PSM-HCS-MICROSCOPE 100X - FO accessories 2744898
-
PSM-FO-POWERMETER - Measuring device 2799539
-
PSM-SET-SCRJ-DUP/2-HCS - FO connectors 2313070
-
PSM-SET-SCRJ-DUP/2-HCS/PN - FO connectors 2313546
-
PSM-SET-SC-DUPLEX/2-HCS/PN - FO connectors 2313779
-
PSM-LWL-HCS-RUGGED-200/230 - FO cable 2799885
-
PSM-LWL-HCSO-200/230 - FO cable 2799445
-
FOC-OE-OE-HB01/... - FO cable 1406432
-
FL FOC PN-B-HCS-200/230 - FO cable 2313766
-
WIREFOX-D 16 - Stripping tool 1212173
-
PSM-HCS-KONFTOOL - Assembly tool 2799526
-
FOC-TOOL-STRIPPING-T-1 - FO accessories 1407016
-
PSM-HCS-KONFTOOL/B-FOC - Assembly tool 2708465
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem