BC 107,6 OT U22 HS 2B 90 KMGY
-
Upper housing part
1754329
DIN rail housing for use in distribution boards in accordance with DIN 43880, Upper housing part (U22) with vents, Installation depth connection technology: 22.35 mm, width: 107.6 mm, height: 89.7 mm, depth: 54.85 mm, color: light grey (similar RAL 7035)
Product details
| Assembly note | Please observe the application note in the download area. |
| Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
| Housing type | Modular building installation housings |
| Housing series | BC |
| Product family | BC 107,6.. |
| Max. number of positions | 64 (pitch: 2.5 mm) |
| 48 (pitch: 3.5 mm) | |
| 40 (pitch: 5 mm) | |
| 24 (pitch: 7.5 mm) | |
| Number (Connection openings) | 4 |
| Ventilation openings present | yes |
| Dimensional drawing |
|
| Width | 107.6 mm |
| Height | 89.7 mm |
| Depth | 54.85 mm |
| Horizontal pitch | 6 Div. |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Upper housing part) | light grey (RAL 7035) |
| Material Upper housing part | PC |
| Flammability rating according to UL 94 | V0 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60068-2-31:2008-05 |
| Height of fall | 50 cm |
| Frequency | 50 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 95 % |
| Number of PCB holders | 12 |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | Snap in |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 1754329 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | ACHBAB |
| Product key | ACHBAB |
| GTIN | 4067923321335 |
| Weight per piece (including packing) | 46,4 g |
| Weight per piece (excluding packing) | 22,11 g |
| Customs tariff number | 84879090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27190603 |
| ECLASS-15.0 | 27190603 |
ETIM
| ETIM 9.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MKDSN 1,5/ 2 HT BK - PCB terminal block 1985849
-
MKDSN 2,5/ 3 HT BK - PCB terminal block 1985933
-
MKDS 1,5/ 3 - PCB terminal block 1715035
-
MKDSN 2,5/ 3 - PCB terminal block 1890976
-
MKKDSH 3/ 3 - PCB terminal block 1721346
-
GMKDS 1,5/ 2 - PCB terminal block 1717020
-
GMKDSP 3/ 2 - PCB terminal block 1732021
-
SPTA 1/ 8-3,5 - PCB terminal block 1752162
-
SPTA 1/ 6-5,0 - PCB terminal block 1752256
-
FK-MPT 0,5/ 8-3,5-H - PCB terminal block 1928822
-
FK-MPT 0,5/ 8-ST-3,5 - PCB connector 1913989
-
PTSA 0,5/11-2,5-Z - PCB terminal block 1990096
-
PTSA 0,5/11-2,5-F - PCB terminal block 1989832
-
PTS 1,5/ 6-5,0-H - PCB terminal block 1792902
-
PT 1,5/ 6-5,0-H - PCB terminal block 1935200
-
PT 1,5/ 6-PH-5,0 - PCB connector 1755622
-
PST 1,3/ 6-5,0 - Pin strip 1933228
-
MKKDS 1,5/ 2 - PCB terminal block 1725012
-
MKKDSG 3/ 3 - PCB terminal block 1721087
-
ZFKKDS 1,5C-5,0 - PCB terminal block 1889301
-
PTDA 1,5/ 8-PH-3,5 - PCB connector 1725185
-
PTDA 2,5/ 6-PH-5,0 - PCB connector 1725549
-
SPTD 1,5/ 8-H-3,5 - PCB terminal block 1841555
-
SPT-THR 1,5/ 9-V-5,0 P20 R88 - PCB terminal block 1823489
-
SPTA-THR 1,5/ 9-5,08 R72 - PCB terminal block 1071209
-
CUC-SP-J1ST-S/R4LT-SMD - Modular RJ45 PCB connectors 1149611
-
CUC-SP-J1ST-A/R4LT-LED - Modular RJ45 PCB connectors 1149867
-
BC 107,6 UT HBUS KMGY - Mounting base housing 2202951
-
BC 107,6 UT HBUS KMGY/RD - Mounting base housing 2203517
-
BC 107,6 UT HBUS FS BK VPE80 - Mounting base housing 1006953
-
BC 107,6 UT HBUS GY7021 - Mounting base housing 1385674
-
BC 107,6 UT HBUS GY W/ORG CLP - Mounting base housing 1749649
-
BC 107,6 UT HBUS BK W/ORG CLP - Mounting base housing 2203815
-
BC 107,6 DKL R D2,4 TCG KMGY - Housing cover with touch display 1335858
-
BC 107,6 DKL R D2,4 KPG KMGY - Housing cover with touch display 1335860
-
BC 107,6 DKL R D2,4 TCG BK - Housing cover with touch display 1335861
-
BC 107,6 DKL R D2,4 TCG KMGY VPE1 - Housing cover with touch display 1335865
-
BC 107,6 DKL R D2,4 KPG BK - Housing cover with touch display 1684628
-
BC 107,6 DKL S KMGY - Housing cover 2200046
-
BC 107,6 DKL R BK - Housing cover 2200722
-
BC 107,6 DKL S TRANS WOP - Housing cover 2202968
-
BC 107,6 DKL R KMGY - Housing cover 2896173
-
FR 1,27/ 6-FV 6,25 - SMD female connectors 1374026
-
FR 1,27/ 16-FV 6,25 - SMD female connectors 1374028
-
FR 1,27/ 32-FV 6,25 - SMD female connectors 1374031
-
FR 1,27/ 40-FV 6,25 - SMD female connectors 1374032
-
FR 1,27/ 6-FV 9,05 - SMD female connectors 1374872
-
FR 1,27/ 16-FV 9,05 - SMD female connectors 1374874
-
FR 1,27/ 32-FV 9,05 - SMD female connectors 1374879
-
FR 1,27/ 40-FV 9,05 - SMD female connectors 1374880
-
FR 1,27/ 6-MV 1,75 - SMD male connectors 1373826
-
FR 1,27/ 16-MV 1,75 - SMD male connectors 1373828
-
FR 1,27/ 32-MV 1,75 - SMD male connectors 1373886
-
FR 1,27/ 40-MV 1,75 - SMD male connectors 1373887
-
FR 1,27/ 6-MV 3,25 - SMD male connectors 1337137
-
FR 1,27/ 16-MV 3,25 - SMD male connectors 1337139
-
FR 1,27/ 32-MV 3,25 - SMD male connectors 1337147
-
FR 1,27/ 40-MV 3,25 - SMD male connectors 1337142
-
CUC-SP-J1ST-A/R4LT-SMD - Modular RJ45 PCB connectors 1149882
-
CUC-SP-J1ST-A/R4LT-SMD-LED - Modular RJ45 PCB connectors 1149873
-
CUC-SP-J1ST-A/R4LB-SMD - Modular RJ45 PCB connectors 1149874
-
CUC-SP-J1ST-S/R4LT - Modular RJ45 PCB connectors 1149872
-
CUC-SP-J1ST-S/R4LT-LED - Modular RJ45 PCB connectors 1149871
-
CUC-SP-J1ST-A/R4LT - Modular RJ45 PCB connectors 1149870
-
CUC-SP-J1ST-A/R4LB - Modular RJ45 PCB connectors 1149868
-
CUC-SP-J1ST-A/R4LB-LED - Modular RJ45 PCB connectors 1149866
-
CUC-SP-J1ST-S/R4LT-THR - Modular RJ45 PCB connectors 1337238
-
CUC-SP-J1ST-S/R4LT-THR-LED - Modular RJ45 PCB connectors 1337239
-
CUC-SP-J1ST-A/R4LT-THR - Modular RJ45 PCB connectors 1337240
-
CUC-SP-J1ST-A/R4LT-THR-LED - Modular RJ45 PCB connectors 1337243
-
CUC-COX-J1M-A/KFS - Coaxial PCB connector 1340151
-
CUC-COX-J1M-A/KBS - Coaxial PCB connector 1340153
-
CUC-COX-J1M-A/LFS - Coaxial PCB connector 1340150
-
CUC-COX-J1M-A/LBS - Coaxial PCB connector 1340152
-
FP 0,8/ 12-MV-SH 1,15 - SMD male connector, shielded 1043786
-
FP 0,8/ 32-MV-SH 1,15 - SMD male connector, shielded 1043787
-
FP 0,8/ 80-MV-SH 1,15 - SMD male connector, shielded 1043790
-
FP 0,8/ 12-MV-SH 2,65 - SMD male connector, shielded 1043731
-
FP 0,8/ 32-MV-SH 2,65 - SMD male connector, shielded 1043733
-
FP 0,8/ 80-MV-SH 2,65 - SMD male connector, shielded 1043757
-
FP 0,8/ 12-FV-SH 4,85 - SMD female connector shielded 1043710
-
FP 0,8/ 32-FV-SH 4,85 - SMD female connector shielded 1043711
-
FP 0,8/ 80-FV-SH 4,85 - SMD female connector shielded 1043714
-
FP 0,8/ 12-FV-SH 7,85 - SMD female connector shielded 1043682
-
FP 0,8/ 32-FV-SH 7,85 - SMD female connector shielded 1043683
-
FP 0,8/ 80-FV-SH 7,85 - SMD female connector shielded 1043685
-
CUC-USB2.0-J1ST-AV/UAF-THT - USB PCB connectors 1332630
-
CUC-USB2.0-J1ST-AH/UAF-THT - USB PCB connectors 1332631
-
CUC-USB2.0-J1ST-S/UAF-THT - USB PCB connectors 1332632
-
CUC-USB2.0-J1ST-AH/UAF-SMD - USB PCB connectors 1332634
-
CUC-USB3.0-J1ST-AH/UAF-THT - USB PCB connectors 1332637
-
CUC-USB3.0-J1ST-S/UAF-THT - USB PCB connectors 1332638
-
CUC-USB3.0-J1ST-AV/UAF-THT - USB PCB connectors 1332636
-
CUC-USB3.0-J1ST-S/UAF-THR - USB PCB connectors 1430989
-
CUC-USB3.1-J1ST-AH/UCF-SMD - USB PCB connectors 1332645
-
CUC-USB3.1-J1ST-S/UCF-SMD - USB PCB connectors 1332646
-
CUC-USB3.1-J1ST-AH/UCF-SMD/THR - USB PCB connectors 1332643
-
CUC-MP-J1ST-A/2R4LT - Modular RJ45 PCB connectors 1149858
-
SPE-T1-STSM-180 - SPE PCB connector 1163798
-
SPE-T1-STRM-90 - SPE PCB connector 1163797
-
SPE-T1-STRM-90-LED - SPE PCB connector 1215778
-
SPE-T1-M8MSM-180-SMD - SPE PCB connector 1215777
-
SPE-T1-M8MSM-180 - SPE PCB connector 1163793
-
SPE-T1-M8MRM-90 - SPE PCB connector 1163795
-
HBUS8 107,6-8P-1S BK - DIN rail bus connector 1252173
-
HBUS 107,6-16P-1S BK - DIN rail bus connector 2896306
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-2,54 - Pin strip 1252180
-
PSTD 0,65X0,65/9-2,54 - Pin strip 2200700
-
PSTD 0,65X0,65/18-3IS-2,54 - Pin strip 2202993
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
-
KP BC K4 C2 P5 - Membrane keypad 1337341
-
KP BC K6 C2 P7 - Membrane keypad 1337344
-
BC 17,6 HS 90 AL - Heatsink 1754308
-
BC 35,6 HS 45 AL - Heatsink 1754304
-
BC 53,6 HS 90 AL - Heatsink 1754315
-
BC 53,6 HS 45 AL - Heatsink 1754311
-
SHS M2,5X6 TX8 - Screw set 1756991
Your advantages
Frequently asked questions
What support does Phoenix Contact provide in the area of thermal management?
Phoenix Contact supports you with catalog values, online simulations, personal consultation including simulation services, and (individually adapted) heatsinks.
How are components of different heights and sizes ideally connected to the heatsink?
The optimum thermal connection is implemented by individual adjustments of the heatsink. This is usually done by a milling operation on the heatsink.
What influence does heating have on the reliability of a device?
The maximum temperature has the greatest impact on the reliability and service life of your device. With a temperature increase of 10°C the failure rate is doubled.
Which factors influence the temperature in the housing?
Small and powerful components, high data rates, dust, and insufficient ventilation of the housing are reasons for a high temperature difference compared to the environment.
What information do the power dissipation diagrams provide?
The graphs of the diagrams provide information on which power the components may supply in the respective housing in order not to exceed a temperature difference to the environment. The slope of the straight line describes the thermal conductance of ... View more
The graphs of the diagrams provide information on which power the components may supply in the respective housing in order not to exceed a temperature difference to the environment. The slope of the straight line describes the thermal conductance of the system. The cases shown differ, on the one hand, in that one features full-surface heating while the other features heating of a hotspot of 20 x 20 mm and, on the other hand, in that one has a printed circuit board installed in the housing and one does not have a housing.
View lessHow do heatsinks help dissipate developing heat?
The integrated heatsinks from Phoenix Contact dissipate heat from the hotspot by means of heat conduction via thermally conductive material (TIM). The heatsink releases this heat in the form of radiant energy and via convection between the slats to t... View more
The integrated heatsinks from Phoenix Contact dissipate heat from the hotspot by means of heat conduction via thermally conductive material (TIM). The heatsink releases this heat in the form of radiant energy and via convection between the slats to the environment. The stack effect is utilized, during which the heated air rises and is displaced by cold air.
View lessWhat other options are there for thermal optimization?
In many cases, rearranging the hotspots or installing vents is sufficient. A simulation of the thermal conditions provides information on which option is best suited.... View more
In many cases, rearranging the hotspots or installing vents is sufficient. A simulation of the thermal conditions provides information on which option is best suited.
View less