Marshaling panels for potential distribution

Marshaling panels for potential distribution

Marshaling panels enable the compact and clear marshaling of signals in automation applications. The marshaling panels and marshaling patchboards are available with various numbers of positions. The color-coded assignment of conductors and terminal points, and the large-surface marking, ensures intuitive and safe potential distributor installation.

Go to Product Detail Page for item 3270208
FTRVB 4-FI /BK - Potential distributors
FTRVB 4-FI /BK - Potential distributors
3270208

Potential distributors, with infeed option to 6 mm2, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black

Go to Product Detail Page for item 3270210
FTRVB 8-FI /BK - Potential distributors
FTRVB 8-FI /BK - Potential distributors
3270210

Potential distributors, with infeed option to 6 mm2, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black

Go to Product Detail Page for item 3270207
FTRVB 4-PV /BK - Potential distributors
FTRVB 4-PV /BK - Potential distributors
3270207

Potential distributors, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black

Go to Product Detail Page for item 3270174
FTRV 4 BU/RD - Marshalling panel
FTRV 4 BU/RD - Marshalling panel
3270174

Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 10 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: blue, color of connection elements: red

Go to Product Detail Page for item 3001880
FTRV 4 /COL-WH - Marshalling panel
FTRV 4 /COL-WH - Marshalling panel
3001880

Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 10 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Go to Product Detail Page for item 3270192
FTRV 8 BU/RDWH - Potential distributors
FTRV 8 BU/RDWH - Potential distributors
3270192

Potential distributors, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: blue, color of connection elements: red, white

Go to Product Detail Page for item 3270204
FTRV 8-FE /BKYE - Potential distributors
FTRV 8-FE /BKYE - Potential distributors
3270204

Potential distributors, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black, yellow

Go to Product Detail Page for item 3270178
FTRV 4-PV /BK - Potential distributors
FTRV 4-PV /BK - Potential distributors
3270178

Potential distributors, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black

Your advantages

  • Up to 20% higher signal density due to the compact design
  • Freely configurable color-coded assignment of conductors and terminal points for intuitive and safe installation
  • Convenient testing with freely accessible 2.3 mm test points
  • Large-surface, pitch-free marking
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories

Marshalling panels

PTRV 8 marshalling terminals mounted on a DIN rail

PTRV 8 marshalling terminals

Marshalling panels for compact signal distribution

The marshalling panels provide maximum signal density and require up to 20% less space due to their compact design. The marshalling terminals can be installed easily by simply snapping them onto an NS 35 DIN rail. You can easily test the individual connection points by means of the freely accessible 2.3 mm test points on the marshalling panel. You can reduce your storage and logistics costs by using the uniform CLIPLINE complete accessories.
The marshalling panels are available both as preassembled versions in various, standardized color combinations, e.g., in accordance with DIN VDE 0815, and as versions that can be freely assembled.

Potential distributors snapped onto the DIN rail

Potential distributors with and without feed-in

Potential distributors for clear potential distribution

Unlike the marshalling panels, the potential distributors carry a single potential. They are available with and without feed-in and can be extended quickly and easily using the standardized FBS bridges. Like the marshalling panels, the potential distributors provide maximum signal density and can also be easily snapped onto an NS 35 DIN rail.

Marshalling panels

Marshalling panels

Configurator for PTRV marshalling panels

Configure your individual marshalling panels for the clear marshalling of signals in automation applications.

Open product brochure for marshalling panels and marshalling patchboards

Marshalling panels and marshalling patchboards product brochure

Download

Would you like to get printed materials about our marshalling panels and potential distributors? Below you will find our product brochure and our quality brochure.