FDX 20 series DIN rail splice box, with 6x ST duplex coupling, fully assembled and ready for splicing with pre-assembled 900 µm pigtails (OM2) and splice holder (for separately sold shrink and crimp splice protection), on a patented splice comb made from powder-coated sheet steel. Cable entry possible via cable gland from above or below. Housing (2-part) prepared for DIN rail mounting through the rear-side adapter (this can also be mounted on the side).
Scope of supply:
DIN rail housing with integrated splice comb (mounted), assembled with 6x ST duplex coupling, 12x pigtail (OM2), 1x splice holder, 1x cable gland (M20x1.5)
FOC-FDX20-PP-STD6-OM2-PT9
-
Splice box
1019683
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray, Ethernet
This product needs further products for operation.
Mandatory accessories
Product details
Order information: | In addition, shrink splice protection (Item No.: 1019676) or crimp splice protection (Item No.: 1019678) must be ordered separately. |
Product type | Network distributor box |
Housing type | DIN rail adapter |
Series | FDX 20 series |
Type | Rail-mountable module |
Sensor type | Ethernet |
Connection profile | ST-Duplex |
No. of cable outlets | 2 |
No. of conductors | 12 |
Number of module slots | 6 |
Number of slots | 12 |
Type of the screw connection | M20 x 1.5 |
Protective cover | yes |
Cable outlet | above and below |
Attenuation | ≤ 0.3 dB |
Transmission medium | FO |
Connection technology | |
Connection method | Splicing |
Width | 40 mm |
Height | 130 mm |
Depth | 115 mm |
Housing | |
Housing width | 40 mm |
Mechanical characteristics | |
Ferrule diameter | 2.50 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Ferrule material | Zirconia ceramics |
Housing material | Metal |
Housing surface material | Powder-coated, gray |
Cable type | Multimode fiberglass |
Cable type | 900 µm |
Cable structure | semi-loose compact wires (STB) |
External cable diameter | 6 mm ... 12 mm |
External cable diameter | 6 mm ... 12 mm |
Wire diameter incl. insulation | 900 µm |
Individual wire diameter | 900 µm (250/900 µm) |
Single wire, color | Assignment color-coded in accordance with IEC 60794-2 |
Halogen-free | yes |
Resistance to oil | no |
Flame resistance | yes |
FO cable | |
Number of fibers | 12 |
Fiber | GOF |
Fiber type | Multimode fiberglass 50/125 µm |
Attenuation | ≤ 0.3 dB (at 850 nm / 1300 nm) |
Return Loss | ≥ 35 dB (at 850 nm / 1300 nm) |
Transmission medium | FO |
Mechanical data | |
Type of the screw connection | M20 x 1.5 |
Insertion/withdrawal cycles | ≥ 500 |
Attenuation | ≤ 0.3 dB |
Ambient conditions | |
Degree of protection | IP20 (according to IEC 60529) |
IP20 | |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | 0 °C ... 50 °C |
Resistance to UV radiation | yes |
Resistance to oil | no |
Flame resistance | yes |
Resistance to oil | no |
Mounting type | DIN rail mounting |
Assembly note | Option for flexible replugging of DIN rail adapter |
Item number | 1019683 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNGAA |
Product key | ABNGAA |
Catalog page | Page 381 (C-2-2019) |
GTIN | 4055626701141 |
Weight per piece (including packing) | 759,9 g |
Weight per piece (excluding packing) | 672,101 g |
Customs tariff number | 85367000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170113 |
ETIM
ETIM 9.0 | EC001130 |
UNSPSC
UNSPSC 21.0 | 43223300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FOC-ST:PA-ST:PA-OM2:D01/1 - FO patch cable 1115560
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-ST:PA-ST:PA-OM2:D01/2 - FO patch cable 1115557
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-LC:PA-ST:PA-OM2:D01/2 - Fiber optic cable 1115587
-
FOC-ST:PA-ST:PA-OM2:D01/5 - FO patch cable 1115554
-
FOC-ST:PA-SC:PA-OM2:D01/5 - FO patch cable 1115570
-
FOC-LC:PA-ST:PA-OM2:D01/5 - FO patch cable 1115584
-
FOC-OE-OE-GL-U-OM2-12/... - FO cable 1286222
-
FOC-ST:A-ST:A-GZ01/... - FO patch cable 1405712
-
FOC-ST:A-LC:A-GZ01/... - FO patch cable 1405706
-
FOC-ST:A-SC:A-GZ01/... - FO patch cable 1405708
-
FOC-ST:A-SJ:A-GZ01/... - FO patch cable 1405710
-
FOC-TOOL-FERRULECLEANER-2.50 - FO accessories 1407029
-
FOC-TOOL-STICKCLEANER-2.50 - FO accessories 1407002
-
A-INSP-M20-68N-P-LG - Screw plug 1424519
-
WP-CN PA M20 - Counter nut 3241134
-
SF-PH 1-80 - Screwdriver 1212559
-
SF-SL 1,0X5,5-150 - Screwdriver 1212552
-
E/NS 35 N - End bracket 0800886
-
NBC-PP-G1PGY - DIN rail adapter 1041740
-
FL DIN RA - DIN rail adapter 2891053
-
G-INS-M20-S68N-PNES-GY - Cable gland 1411125
-
TML (104X10)R - Marker strip 0801835
-
TML (EX9,5)R TR - Marker strip 0816634
-
EMLS (70X32)R SR - Safety label with special adhesive 0800346
-
EML-HA (76X51)R - Label for rough surfaces 0830609
-
PML-W100 (25X25)R - Warning label 0830429
-
LS-EMLP (60X15) WH - Device marker 0831696
-
WML-RFID/HF 14 (25X19)R - Cable marker 0803386
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Flexible DIN rail mounting possible in six positioning directions
Suitable for industrial applications
Continuously reliable data connection, thanks to extensively tested components
Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem