FOC-ST:A-SJ:A-GZ01/...
-
FO patch cable
1405710
Assembled FO cable, zip cord cable, multi-mode fiberglass 50/125 µm, OM2, plug: B-FOC (ST)/SC-RJ, degree of protection: IP20, for installation in cable ducts or control cabinets
Product details
Product type | Data cable preassembled |
Number of positions | 2 |
No. of conductors | 2 |
Number of slots | 2 |
Attenuation | ≤ 0.5 dB (with 850 nm) |
≤ 0.5 dB (with 1300 nm) | |
Transmission medium | Multi-mode fiberglass |
Transmission speed | 1 Gbps |
Tensile strength short-term/long-term | 50 N |
Mechanical data | |
Smallest bending radius | 30 mm |
Color | orange |
Flammability rating according to UL 94 | V0 |
Ferrule material | Zirconia ceramics |
Housing material | Plastic |
Outer sheath, material | FRNC |
External dimensions | |
External diameter min. | 2 mm |
External diameter max. | 4.2 mm |
Mechanical characteristics | |
Ferrule diameter | 2.50 mm |
Connection technology | |
Connection method | SC-RJ |
Conductor connection | |
Connection method | SC-RJ |
Connection 1 | |
Type | Plug straight 2x ST |
Degree of protection | IP20 |
Connection 2 | |
Type | Plug straight SC-RJ |
Degree of protection | IP20 |
Cable weight | 8.30 kg/km |
Cable type | Fiberglass |
Short symbol | I-V(ZN)H |
Cable type | Zip cord |
External cable diameter | 2.00 mm (Zip cord) |
Outer sheath, material | LSZH |
External sheath, color | orange |
Wire diameter incl. insulation | 900 µm |
Individual wire diameter | 900 µm |
Single wire, color | - |
Tensile strength short-term/long-term | 600 N |
Smallest bending radius, fixed installation | 30 mm |
Smallest bending radius, movable installation | 60 mm |
Cable, attenuation | 2.7 dB/km (at 850 nm); 0.8 dB/km (at 1300 nm) |
Halogen-free | complying with IEC 60754-1/2 |
Flame resistance | yes |
FO cable | |
Number of fibers | 2 |
Fiber | Fiberglass |
Fiber type | Multimode fiberglass 50/125 µm |
Cable, attenuation | 3 dB/km (at 850 nm), 1 dB/km (at 1,300 nm) |
Transmission medium | Multi-mode fiberglass |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 55 °C |
Resistance to oil | no |
Flame resistance | yes |
Resistance to oil | no |
Item number | 1405710 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ABNIBC |
Product key | ABNIBC |
Catalog page | Page 417 (C-2-2019) |
Customs tariff number | 85447000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061003 |
ETIM
ETIM 9.0 | EC002607 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Multimode patch cable with outstanding optical and mechanical properties for indoor installation
Fire protection with LSZH sheath and UL 94 V0 components
Interferometer tests at every stage of the certification process
Satisfies optical and mechanical industry standards
Connector with UPC polishing for optimum attenuation values
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem