Eight MINI Analog Pro signal conditioners and measuring transducers are quickly and easily integrated into a Modbus/RTU network via a communication adapter.
System components and accessories for signal conditioners
System components and accessories turn two product families into one system. For example, use the modular DIN rail connector as a flexible system solution for power bridging. The DIN rail connector facilitates installation, system extension, or module replacement, even during operation. Additional accessories, such as programming adapters and feed-through terminal blocks, complete the portfolio.
DIN rail bus connector adapter (2-pos.) for connection of MACX MCR-EX-AP... devices on the left side to the MACX MCR-PTB(-SP) power module with DIN rail bus connector ME 17,5 TBUS 1,5/5-ST-3,81 GY for bridging the supply voltage.
The partition plate is used to maintain Ex i isolating distances when Ex i and non-Ex i devices are mounted side by side on a DIN rail.
DIN rail bus connector adapter (2-pos.) for connection of MACX MCR-EX-AP ... devices on the right side to the MACX MCR-PTB(-SP) power module with DIN rail bus connector ME 17,5 TBUS 1,5/5-ST-3,81 GY for bridging the supply voltage.
The fault monitoring module is used to evaluate and report group errors from the fault monitoring system and to monitor the supply voltages. The error is reported via an N/O contact. Screw connection, standard configuration.
The MINI MCR-SL-PTB-FM(-SP) power terminal block is used to supply the supply voltage to the DIN rail connector. The FM power terminal block offers the additional function of monitoring in combination with the fault monitoring module. Screw connection.
Feed-through terminal block with plug-in connection technology for the transmission of signals already electrically isolated. Screw connection technology
Eight MINI Analog Pro signal conditioners and measuring transducers are quickly and easily integrated into a PROFIBUS DP network via a communication adapter.
Fault monitoring module with plug-in connection technology for evaluating and reporting group errors from the FM system and for monitoring the supply voltages. Error message via N/C contact. Screw connection technology, standard configuration
Dummy module with no function for connecting unused intrinsically safe signal cables, with plug-in push-in connection terminal blocks.
Your advantages
- The DIN rail connector simplifies power bridging, system expansion, and module replacement, even during operation
- [x]Flexible supply options: feed-in directly at the module, via a power module, or via a system power supply with a wide range input of 85 V AC … 264 V AC
- Easy adaptation to the Pepperl+Fuchs supply system with the Power Rail adapter
- Convenient diagnostics with the MINI Analog Pro fault monitoring module or the MACX Analog power and fault signaling module
Flexible feed-in
The DIN rail connector gives you three device supply options:
1. Direct feed-in on the module
- Without additional accessories
- For up to 16*) MINI Analog Pro modules
- For up to 32*) MACX Analog modules
2. Feed-in via a power module of the same shape
- Also enables redundant supply and supply monitoring
- For up to 115*) MINI Analog Pro modules
- For up to 80*) MACX Analog modules
3. Feed-in via the system power supply
- Also enables redundant supply and supply monitoring
- For up to 60*) MINI Analog Pro modules
- For up to 10*) MACX Analog modules
*) The exact number depends on the current consumption of the module type in question. Notes on calculation can be found in our feed-in manual in the download area for the item.
Convenient diagnostics with group error messaging fault monitoring
With group error messaging fault monitoring, the DIN rail connector offers a modular solution for fast error evaluation in multi-channel applications. The MINI Analog Pro and MACX systems are compatible with one another. The following faults are indicated depending on the module type:
• Wire break
• Short circuit
• Supply failure
• Measuring range over-range or under-range (MINI Analog Pro only)
• Fuse fault on the power module (MACX Analog only)