RC-12S1N8A80ZS
-
Cable connector
1616882
M23, Cable connector, application: Signal, straight, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, coding: N. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives. Alternative products: 1629212
Product details
| Order information: | Order crimp contacts Ø 1 mm separately |
| Product type | Circular connector (cable-side) |
| Series | RC |
| Application | Signal |
| Number of positions | 12 |
| Connection profile | 17 |
| Shielded | yes |
| Coding | N |
| Thread type | M23 |
| Seal material | NBR |
| Conductor connection | |
| Connection method | Crimp connection |
| Contact | |
| Contact diameter | 1 mm |
| Nominal current IN | 8 A |
| Nominal voltage UN | 48 V AC |
| 74 V DC | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 1.5 kV |
| Mechanical data | |
| Insertion/withdrawal cycles | 100 |
| Type | straight |
| Direction of rotation | Standard |
| Insulating body | |
| Note | Order information: Order crimp contacts Ø 1 mm separately |
| Coding | N |
| Material (Insulating body) | PA 6.6 |
| Connection method | Crimp connection |
| Contact switching type | Socket |
| Application | Signal |
| Number of positions | 12 |
| Direction of rotation | Standard |
| Connection profile | 12 |
| Number (Contact group 1) | 12 |
| Contact diameter (Contact group 1) | 1 mm |
| Rated current Contact (Contact group 1) | 8 A (for max. connection cross section) |
| Rated voltage Contact (Contact group 1) | 48 V AC |
| 74 V DC | |
| Rated surge voltage | 1.5 kV |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Housing | |
| Note | Order contact inserts separately |
| Type | Cable connector housing |
| Thread type | M23 |
| Design | straight |
| Type of locking | Screw locking mechanism |
| Pg screw connection | none |
| Material (Housing) | Metal |
| Degree of protection (plugged in) | IP65 |
| IP67 | |
| IP68 | |
| External cable diameter | 3 mm ... 10.5 mm |
| Ambient conditions | |
| Degree of protection | IP67 |
| IP65 | |
| Altitude | 2000 m |
| Permissible humidity (storage/transport) | 50 % ... 65 % |
| Item number | 1616882 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ABRAFA |
| Product key | ABRAFA |
| GTIN | 4046356586023 |
| Weight per piece (including packing) | 76,6 g |
| Weight per piece (excluding packing) | 70,753 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
ETIM
| ETIM 10.0 | EC002635 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | c8331d82-f925-474d-acfa-e9b687602950 |
Compatible products
-
-
RC-11S2000 - Crimp contact 1596772
-
RC-12S2000 - Crimp contact 1599600
-
RC-1KS2000 - Crimp contact 1602998
-
RC-22S2000 - Crimp contact 1603327
-
RC-21S2000 - Crimp contact 1603315
-
RC-22S2300 - Crimp contact 1603330
-
RC-22S2400 - Crimp contact 1603332
-
RC-21S2300 - Crimp contact 1603318
-
RC-21S2400 - Crimp contact 1616500
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem